Home
Contact Us
Support
Troubleshooter
Downloads
FAQ's
Get Help
MSO Support
Site Map
Support Masthead

 

Support : Downloads

*All Toshiba PCX cable modems should operate using the USB interface in Microsoft Vista 32bit (x86) using the Windows XP drivers which are currently available. Microsoft Vista 64bit users using PCX modems will need to use the ethernet interface. USB is not supported with this version of Windows.

If your computer has a built in ethernet card then regardless of operating system it is recommended this interface is used instead of USB.

The following downloads are currently available:

PCX5000

Datasheet  (PDF)
User's Manual  (PDF)
USB Driver for Windows XP, Windows 98SE, Windows ME, Windows 2000 and Windows 32bit Vista
   

     

 

PCX2600

Datasheet  (PDF)
User's Manual  (PDF)
USB Driver for Windows XP, Windows 98SE, Windows ME, Windows 2000* and Windows 32bit Vista
  USB Installation Instructions

PCX2500

Datasheet  (PDF)
User's Manual  (PDF)
USB Driver for Windows XP, Windows 98SE, Windows ME, Windows 2000 and Windows 32bit Vista
USB Installation Instructions  (RTF)

 

PCX2200

Datasheet  (PDF)
User's Manual  (PDF)
USB Driver for Windows XP, Windows 98SE, Windows ME, Windows 2000 and Windows 32bit Vista
USB Installation Instructions  (RTF)


PCX2000

Datasheet  (PDF)
User's Manual  (PDF)
USB Driver for Windows 98SE, Windows ME and Windows 2000*
Windows XP and Windows 32bit Vista Beta Driver Awaiting Microsoft Certification*
  USB Installation Instructions  (RTF)

PCX1100U

  Datasheet (PDF)
  User's Manual (PDF)
USB Driver for Windows XP, Windows 98SE, Windows ME, Windows 2000* and Windows 32bit Vista
USB Installation Instructions  (RTF)

*Please note that USB Networking is not supported on the following operating systems: Windows 98 First Edition; Windows 95 or any earlier version of Microsoft Windows or DOS OS's; Macintosh Unix/Linux; and IBM OS/2

TR-650 Firmware

Firmware Version 2.02.00
Upgrade Documentation
TR-650 Guide (PDF)

TR-600 Patches

Firmware Version 1.02.02
Upgrade Documentation

NOTE:
You will need Acrobat Reader to open the PDF files. Get it here.

 

 

 

Toshiba 2003| Terms of Use
Toshiba USA Network Products Division Toshiba Worldwide