CD ROM Heading
    In recognition of Toshiba's superior quality and industry-leading performance, Computer Currents magazine has awarded the 1998 Readers' Choice Award to Toshiba for the best CD-ROM drives.


    Toshiba's line of award-winning CD-ROM drives bring leading-edge performance to the computing arena, making them the drives of choice for computer users. The drives combine revolutionary speed with the reliability required to meet the needs of today's demanding data applications, while keeping multimedia and interactive titles running at peak performance.

    Toshiba provides CD-ROM drives in form factors to support both desktop and portable computing requirements. Select models for desktop computers are available with either an ATAPI (enhanced IDE) or SCSI-2 interface. The line of slim-CD-ROM drives for portable computers are the perfect combination of performance with low power consumption, super-small size and low weight.

    The drives further support computer users with MPC-3 compatibility, multisession Photo CD support and compatibility with CD-R and CD-RW media.