32X ATAPI
Desktop CD-ROM Drive Archive
XM-6302B
Toshiba's 32-speed ATAPI
CD-ROM drive brings leading edge performance to the CD-ROM market. It features a fast 85ms
average random access and a transfer rate up to 4,800KB/sec (4.8MB/sec). This high
performance is combined with MPC-3 compatibility and multisession Photo CD support to make
the XM-6302 the drive for demanding data and multimedia applications
4800KB/s Sustained Transfer Rate
< 79ms Average Random Seek
ATAPI Interface (enhanced IDE)
Tray Load & Eject
85ms Average Random Access
256KB Buffer
Back to CD-ROM
Selections
32X
ATAPI
Desktop CD-ROM Drive Archive
XM-6202B
Toshiba's 32-speed XM-6202B ATAPI
CD-ROM drive brings leading edge performance to the CD-ROM market. It features a fast 83ms
average random access and a transfer rate up to 4,800KB/sec (4.8MB/sec). This high
performance is combined with MPC-3 compatibility and multisession Photo CD support to make
the XM-6202 the drive for demanding data and multimedia applications. The XM-6202B's value
is further enhanced by Toshiba-renowned quality, reliability and innovation features,
which contribute to the drive's highly-dependable 100,000 MTBF rate.
Up to 4,800KB/s Sustained Transfer Rate
ATAPI Interface (enhanced IDE)
83ms Average Random Access
Tray Load & Eject
256KB Buffer
Back to CD-ROM
Selections
24X ATAPI
Desktop CD-ROM Drive Archive
XM-6102B
PC manufacturers and resellers will find that Toshiba's XM-6102B 24X ATAPI internal
CD-ROM drive delivers industry-leading performance. The XM-6102 boasts the industry's
fastest access time of 90ms and an 85ms random seek. The 24X XM-6102B drive speeds through
data at a sustained maximum data transfer rate of 3.6MB/sec.
To enhance it's industry-leading specifications, the drive employs Partial Constant
Angular Velocity (PCAV) technology to obtain the highest transfer rates when reading data
from anywhere on a disk. The Toshiba quality and reliability are evident with the drive's
MTBF of 100,000 hours.
Like other Toshiba CD-ROM drives, the XM-6102B employs the Active Wide Range playback
system, which allows the drive to read data at ± 80 percent of a specific rotational
speed - allowing the drive to access data on the disc at almost any time.
3600KB/s Sustained Transfer Rate
85ms Average Random Seek
90ms Average Random Access
256KB Buffer
Back to CD-ROM Selections
32X SCSI
Desktop CD-ROM Drive Archive
XM-6201B
Toshiba's new 32-speed CD-ROM drive brings leading edge performance to the CD-ROM
market. Available in either an internal ATAPI (enhanced IDE) or SCSI-2 interface, the new
Toshiba 32X CD-ROM drives feature a fast 85ms average random access and a transfer reate
up to 4,800KB/sec (4.8MB/second). This high performance is combined with MPC-3
compatibility and multisession Photo CD support to make the XM-6201a drive for demanding data and multimedia applications.
4800KB/s Sustained Transfer Rate
< 79ms Average Random Seek
ATAPI Interface (enhanced IDE)
Tray Load & Eject
85ms Average Random Access
256KB Buffer
Back to CD-ROM Selections
12X SCSI & ATAPI
Desktop CD-ROM Drive Archive
XM-5701B/XM-5702B
Toshiba's new 12-speed CD-ROM drive brings leading edge performance to the CD-ROM
market. Available in either an ATAPI (enhanced IDE) or SCSI-2 interface, both drives boast
a fast 115ms average random seek, 125ms average random access and a blazing fast
1,800KB/sec (1.8MB/second) transfer rate. This high performance is combined with MPC-3
compatibility and multi-session Photo CD support to make the XM-5702B (ATAPI) and XM-5701B
(SCSI) the drives for demanding data and multimedia applications.
1800KB/s Sustained Transfer Rate
115ms Average Random Seek
125ms Average Random Access
Tray Load & Eject
256KB Buffer
Back to CD-ROM Selections
20X ATAPI
Notebook CD-ROM Drive Archive
XM-1602B
Toshiba's XM-1602B brings fast CD-ROM performance for notebook computers. A 20X-max
transfer rate combined with a low 3.6 watts power consumption make the XM-1602B the
perfect solution for portable computer users. The drive maintains an impressive random
access of only 135ms and an average random seek of 125ms, all within a super slim
12.7mm-high design.
3000KB/s Sustained Transfer Rate
85ms Average Random Seek
150ms Average Random Access
128KB Buffer
Back to CD-ROM Selections
11X ATAPI
Notebook CD-ROM Drive Archive
XM-2402B
Toshiba's leadership in delivering industry leading performance CD-ROM drives extends
to its XM-2402B slimline CD-ROM drive.
An undisputed market and technology leader in CD-ROM, Toshiba offers one of the
industry's most comprehensive line of CD-ROM drives. New to this line is the XM-2402B
slim-line CD-ROM drive.
Developed for integration in notebook computers, this small size drive delivers
11-speed maximum data transfer and 10-speed average transfer rates using PCAV (Partial
Constant Angular Velocity). PCAV combines the best of Constant Angular Velocity (CAV) and
Constant Liner Velocity (CLV) to provide the fastest possible data transfer to offer
maximum data transfers from any place on the disc.
The XM-2402B also provides a random access time of only 150ms and an average random
seek of 130ms.
The result is ultimate data transfer and fast access in a 17mm form factor drive sized
perfectly for integration into existing notebook computers.
Back to CD-ROM Selections
11X Superslim
Notebook CD-ROM Drive Archive
XM-1502B
The XM-1502B packs leading-edge data transfer rates, access and reliability into an
incredibly small 12.7mm high drive that meets the size, weight and power constraints of
the new generation of increasingly slim notebook computers.
The XM-1502B drive was the first slimline form factor drive to achieve 11-speed-
maximum and 10-speed-average rotational speeds. The drive also boasts a fast random access
time of only 150ms and an average random seek of 130ms.
Measuring only 12.7mm (H) x 128mm (W) x 136mm (D) and weighing only 10.15 ounces --
Toshiba's XM-1502B CD-ROM drive is the perfect fit for the slimmest of today's low-profile
notebook computers.
1500KB/s Sustained Transfer Rate
130ms Average Random Seek
150ms Average Random Access
Tray Load & Eject
128KB Buffer
Back to CD-ROM Selections |