layout.gif




    Notify me about future
    product information


 

 

Product Overview & Features - Archive

Tech Notes - Archive



CD-ROM DRIVES ARCHIVE
Select a CD-ROM Drive below:

Desktop:
32X CD-ROM ATAPI XM-6302B
32X CD-ROM ATAPI XM-6202B
24X CD-ROM ATAPI XM-6102B
12X CD-ROM SCSI XM-5701B/XM-5702B

Notebook:
20X CD ROM XM-1602B
11X CD ROM XM-1502B/XM-2402B


XM-6302B - 32X CD-ROM Drive
Specifications - ARCHIVE
Model Number:
XM-6302B Internal ATAPI (enhanced IDE)
Compatible CD-ROM Standards: Red-Book, Yellow-Book, CD-ROM XA, CD-I Bridge (Photo-CD, Video CD), CD-I, CD-I Ready, CD-G and Multisession (Photo-CD, CD-Extra, CD-RW, CD-R), CD-TEXT
Access Time:
Average Random Access Time 85ms (32X)
Average Random Seek Time 80ms (32X)
Average Random Full Stroke Time 145ms (32X)
Data Transfer Rate:
Sustained Data Transfer 2,070 - 4,800 KB/s (13.8 - 32X)
Sustained PIO host Transfer Rate 16.7 MB/s (PIO Mode 4)
Spin Up Time: 3.8s Typ (32X)
Rotational Speed: 6,900rpm (13.8 - 32X)
Buffer Cache Size: 256K
Physical Characteristics
Dimensions 1.62" x 5.69" x 7.41" (41.5mm x 146mm x 190mm)
Weight 1.98 lbs (0.9 kg)
Audio:
Output 0.75 volts (rms typ)
Distortion 0.014% (at 1kHz with  20kHz LPF)
Power Requirements: +12v, +5v (± 5%)
Ambient Temperature:
Operating 41° to 122°F (5° to 50°C)
Storage 14° to 140°F (-10° to 60°C)
Shipping -40° to 149°F (-40° to 65°C)
Operating Humidity (non-condensing) 8% to 80% (wet bulb 27°C max.)
Error Rates:
Hard Read Errors - Mode 1 10-15
Hard Read Errors - Mode 2 10-12
Seek Errors 10-6
MTBF: 100,000 POH @ 20% Duty Cycle
Mounting Orientation:

± 20° Horizontal   /  ± 10° Vertical

Back to CD-ROM Selections

XM-6202B - 32X CD-ROM DRIVE ARCHIVE
Functional Specifications
Model Number:
-
XM-6202 External ATAPI (enhanced IDE)
Data Transfer Rate:
-
Sustained Mode 32X 4,800 KB/s (4.8MB/s)
Burst (ATAPI) 16,700 KB/s (16,7 MB/s DMA Mode 1)
Burst (SCSI) 10,000 KB/s (10 MB/s Sync.)
Buffer Cache Size (SCSI) 256K
Access Time:
-
Average Random Seek (32X) ms
Average Random Access (32X) 85 ms
Full Stroke (32X) ms
CLV Rotational Speed (32X) rpm
Compatible CD-ROM Standards: Multisession Photo-CD, CD-Extra, CD-ROM XA, CD-I, Video CD, CDI Ready, CD-G, MPC-3 Compliant, Red Book, Yellow Book, Plug and Play
Audio:
-
Output Line: 1.0, Headphone 0.7 (volts, rms)
Distortion (1kHz) 0.04% (LPF 20kHz)
Ambient Temperature:
-
Operating 41° to 122°F (5° to 50°C)
Storage 14° to 140°F (-10° to 60°C)
Operating Humidity (non-condensing) 8% to 80% (wet bulb 27°C max.)
Error Rates:
-
Unrecoverable - Mode 1 < 1 in 1015
Unrecoverable - Mode 2 < 1 in 1012
Seek < 1 in 106
Mounting Orientation:
-
Horizontal ± 20°
Vertical ± 10°
XM-6102B - 24X CD-ROM DRIVE ARCHIVE
Functional Specifications
Model Number:
-
XM-6102B ATAPI (enhanced IDE)
Data Transfer Rate:
-
Sustained Mode 24X 3,600 KB/s (3.6MB/s)
Burst (ATAPI) 16,700 KB/s (16.7 MB/s DMA Mode 1)
Buffer Cache Size 128K
Access Time:
-
Average Random Seek (24X) 115 ms
Average Random Access (24X) 125 ms
Full Stroke (12X) 220 ms
CLV Rotational Speed (1-12X) 200 - 6,360 rpm
Compatible CD-ROM Standards: Multisession Photo-CD, CD-Extra, CD-ROM XA, CD-I, Video CD, CDI Ready, CD-G, MPC-3 Compliant, Red Book, Yellow Book, Plug and Play
Audio:
-
Output Line: 1.0, Headphone 0.7 (volts, rms)
Distortion (1kHz) 0.04% (LPF 20kHz)
Ambient Temperature:
-
Operating 41° to 122°F (5° to 50°C)
Storage 14° to 140°F (-10° to 60°C)
Operating Humidity (non-condensing) 8% to 80% (wet bulb 27°C max.)
Error Rates:
-
Unrecoverable - Mode 1 < 1 in 1015
Unrecoverable - Mode 2 < 1 in 1012
Seek < 1 in 106
Mounting Orientation:
-
Horizontal ± 20°
Vertical ± 10°
XM-1602B - 20X CD-ROM DRIVE ARCHIVE
Functional Specifications
Model Number:
-
XM-1602B ATAPI (enhanced IDE)
Data Transfer Rate:
-
Sustained Mode 20X 3,000 KB/s (3 MB/s)
Burst (ATAPI) 11,100 KB/s (11.1 MB/s DMA Mode 1)
Buffer Cache Size 128K
Access Time:
-
Average Random Seek (20X) 150 ms
Average Random Access (20X) 85 ms
Full Stroke (20X) 220 ms
CLV Rotational Speed (1-12X) 200 - 6,360 rpm
Compatible CD-ROM Standards: Multisession Photo-CD, CD-Extra, CD-ROM XA, CD-I, Video CD, CDI Ready, CD-G, MPC-3 Compliant, Red Book, Yellow Book, Plug and Play
Audio:
-
Output Line: 1.0, Headphone 0.7 (volts, rms)
Distortion (1kHz) 0.04% (LPF 20kHz)
Ambient Temperature:
-
Operating 41° to 122°F (5° to 50°C)
Storage 14° to 140°F (-10° to 60°C)
Operating Humidity (non-condensing) 8% to 80% (wet bulb 27°C max.)
Error Rates:
-
Unrecoverable - Mode 1 < 1 in 1015
Unrecoverable - Mode 2 < 1 in 1012
Seek < 1 in 106
Mounting Orientation:
-
Horizontal ± 20°
Vertical ± 10°
XM-5701B - 12X CD-ROM DRIVE ARCHIVE
Functional Specifications
Model Number:
-
XM-5701B Internal SCSI-2 (ID 0 to 7)
TXM-5701F1 External SCSI-2 (ID 0 to 7)
XM-5702B Internal ATAPI (enhanced IDE)
Data Transfer Rate:
-
Sustained Mode 1- 12X 1,800 KB/s (1.8MB/s)
Burst (ATAPI) 13,300 KB/s (13.3 MB/s DMA Mode 1)
Burst (SCSI) 10,000 KB/s (10 MB/s Sync.)
Buffer Cache Size (SCSI) 256K
Access Time:
-
Average Random Seek (12X) 115 ms
Average Random Access (12X) 125 ms
Full Stroke (12X) 220 ms
CLV Rotational Speed (1-12X) 200 - 6,360 rpm
Compatible CD-ROM Standards: Multisession Photo-CD, CD-Extra, CD-ROM XA, CD-I, Video CD, CDI Ready, CD-G, MPC-3 Compliant, Red Book, Yellow Book, Plug and Play
Audio:
-
Output Line: 1.0, Headphone 0.7 (volts, rms)
Distortion (1kHz) 0.04% (LPF 20kHz)
Ambient Temperature:
-
Operating 41° to 122°F (5° to 50°C)
Storage 14° to 140°F (-10° to 60°C)
Operating Humidity (non-condensing) 8% to 80% (wet bulb 27°C max.)
Error Rates:
-
Unrecoverable - Mode 1 < 1 in 1015
Unrecoverable - Mode 2 < 1 in 1012
Seek < 1 in 106
Mounting Orientation:
-
Horizontal ± 20°
Vertical ± 10°
XM-1502B - 11X ATAPI and 11X ATAPI
Superslim CD-ROM DRIVES ARCHIVE
Functional Specifications
Model Numbers: XM-1502B
Data Transfer Rate:
-
Sustained Mode 150 KB/s (1X)
1500 KB/s (10X)
Burst (ATAPI) 11.1 MB/s (PIO Mode 3)
Buffer Cache Size (ATAPI) 128 KB
Access Time:
-
Average Random Seek (10X) 130 ms
Average Random Access (10X) 150 ms
Full Stroke 300 ms
Compatible CD-ROM: Red Book, Yellow Book, ISO99660, and Standards: High Sierra (Logical Formats), CD-ROM XA, CDI BRIDGE (Photo CD, Video CD), CD-I, CD-I READY, CD-G and Multisession (Photo CD), CD EXTRA
Audio:
-
Output 1.0V (rms TYP)
Distortion (1kHz) 0.03% Max. (at 1kHz w/20 kHz LPF)
Ambient Temperature:
-
Operating 5°C to 50°C
Storage -20° to 65°C
Error Rates:
-
Unrecoverable Mode 1 < 1 in 1015
Unrecoverable Mode 2 < 1 in 1012
Seek < 1 in 106
Mounting Orientation: Mount the drive horizontally in principal. However, the drive can be activated in any posture.
  © 2002 Toshiba America Inc. | Terms of Use | Privacy Statement