|
layout.gif
|
|
Product Overview & Features
Specs
|
CD-ROM DRIVES ARCHIVE
Select a CD-ROM Drive below:
Desktop:
32X CD-ROM (XM-6202B)
32X CD-ROM (XM-6201B)
24X CD-ROM (XM-6102B)
12X CD-ROM (XM-5701B/XM-5702B)
Notebook:
20X CD-ROM (XM-1602B)
11X CD-ROM (XM-2402B/XM-1502B)
|
|
|
| XM-6202B - 32X CD-ROM DRIVE ARCHIVE |
Performance |
|
Compatible CD-ROM Format |
Red-Book, Yellow-Book, ISO9660 and High Sierra (Logical Formats),
CD-ROM XA, CD-I BRIDGE (Photo CD, Video CD), CD-I, CD-I READY,
CD-G and Multisession (Photo-CD), CD EXTRA, CD-RW, CD-R |
|
Formatted Capacity |
Based on CD-ROM Standard Approximately 650 MBytes (MODE 1, 74min) |
|
Rotational Speed (CLV) |
2,000-6,360 rpm |
|
Transfer Rate |
- |
|
Sustained Data Transfer Rate |
4800 KBytes/sec(32x) |
|
Access Time |
- |
|
Average Random Access Time |
83ms typ (13.8-32X) 95ms typ (6-10X) |
|
Average Random Seek Time |
78ms |
| Physical Characteristics |
|
Power Requirements |
DC +12v, +5v (± 5%), Standby 0.5W, Avg. 6.9W |
|
Dimensions: HxWxD - inches (mm) |
1.63" x 5.74" x 7.59" (41.5mm x 146mm x 193mm) |
|
Weight |
2.16lbs (0.98kg) |
|
MTBF |
100,000 POH @ 20% Duty Cycle |
Back to CD-ROM Selections
| XM-6201B - 32X CD-ROM Drive |
Performance |
|
Compatible CD-ROM Format |
Red-Book, Yellow-Book, ISO9660 and High Sierra (Logical Formats),
CD-ROM XA, CD-I BRIDGE (Photo CD, Video CD), CD-I, CD-I READY,
CD-G and Multisession (Photo-CD), CD EXTRA, CD-RW, CD-R |
|
Formatted Capacity |
Based on CD-ROM Standard Approximately 650 MBytes (MODE 1, 74min) |
|
Transfer Rate |
- |
|
Sustained Data Transfer Rate |
- |
|
(SCSI) |
4800 KBytes/sec(32x) |
|
(ATAPI) |
4800 KBytes/sec(32x) |
|
Access Time |
- |
|
Average Random Access Time2 |
125ms typ (12X) 180ms typ (4X) 370ms typ (1X) |
|
Average Random Access Time(SCSI/ATAPI) |
85ms |
| Physical Characteristics |
|
Power Requirements |
DC +12v, +5v (± 5%), Standby 0.5W, Avg. 6.9W |
|
Dimensions: HxWxD - inches (mm) |
1.62" x 5.69" x 7.41" (41.5mm x 146mm x 190mm) |
|
Weight |
1.98 lbs (0.9 kg) |
|
MTBF |
100,000 POH @ 20% Duty Cycle |
Back to CD-ROM Selections
| XM-6102B - 24X CD-ROM DRIVE ARCHIVE |
Performance |
|
Compatible CD-ROM Format |
Red-Book, Yellow-Book, ISO9660 and High Sierra (Logical Formats),
CD-ROM XA, CD-I BRIDGE (Photo CD, Video CD), CD-I, CD-I READY,
CD-G and Multisession (Photo-CD), CD EXTRA, CD-RW, CD-R |
|
Rotational Speed (CLV) |
4,800-6,360 rpm |
|
Transfer Rate |
- |
|
Sustained Data Transfer Rate |
4800 KBytes/sec(32X) |
|
Access Time |
- |
|
Average Random Access Time |
85ms |
|
Average Random Seek Time |
80ms |
| Physical Characteristics |
|
Power Requirements |
DC +12v, +5v (± 5%), Standby 0.5W, Avg. 6.9W |
|
Dimensions: HxWxD - inches (mm) |
5.75" x 1.63" x 7.6" (146mm x 41.5mm x 193mm) |
|
Weight |
2.16 lbs (0.98 kg) |
|
MTBF |
60,000 POH @ 20% Duty Cycle |
Back to CD-ROM Selections
| XM-1602B - 20X CD-ROM DRIVE ARCHIVE |
Performance |
|
Compatible CD-ROM Format |
Red-Book, Yellow-Book, ISO9660 and High Sierra (Logical Formats),
CD-ROM XA, CD-I BRIDGE (Photo CD, Video CD), CD-I, CD-I READY,
CD-G and Multisession (Photo-CD), CD EXTRA, CD-R, CD-RW |
|
Transfer Rate |
- |
|
Sustained Data Transfer Rate |
3000 KBytes/sec(20X) |
|
Access Time |
- |
|
Average Random Access Time |
135ms |
|
Average Random Seek Time |
125ms |
| Physical Characteristics |
|
Power Requirements |
DC +12v, +5v (± 5%), Standby 0.5W, Avg. 6.9W |
|
Dimensions: HxWxD - inches (mm) |
0.5" x 5" x 5.1" (12.7mm x 128mm x 129mm) |
|
Weight |
0.63 lbs (0.29 kg) |
|
MTBF |
60,000 POH @ 20% Duty Cycle |
Back to CD-ROM Selections
| XM-5701B/XM-5702B - 12X SCSI and ATAPI CD-ROM DRIVES ARCHIVE |
Performance |
|
Standard Disk Format |
Red-Book, Yellow-Book, ISO9660 and High Sierra (Logical Formats),
CD-ROM XA, CD-I BRIDGE (Photo CD, Video CD), CD-I, CD-I READY,
CD-G and Multisession (Photo-CD), CD EXTRA, CD-E |
|
Data Capacity (Yellow Book) |
2,048 Bytes/Block (MODE 1) |
|
User Data/Block |
2,336 Bytes/Block (MODE 2) |
|
Formatted Capacity |
Based on CD-ROM Standard |
| -
|
Approximately 650 MBytes (MODE 1, 74min) |
|
Rotational Speed (CLV) |
200-6,360 rpm |
|
Transfer Rate |
- |
|
Sustained Block Transfer Rate |
75 Blocks/sec (1X) Approx. 300 Blocks/Sec (4X) Approx. 900 Blocks/Sec (12X) |
|
Sustained Data Transfer Rate |
- |
|
(Mode 1) |
150 KBytes/sec (1X) 600 KByte/Sec (4X) 1,800 KByte/Sec (12X) |
|
(Mode 2) |
171 KByte/sec (1X) Approx. 684 KBytes/sec (4X) 2,052 KByte/Sec (12X) |
|
Sustained PIO host transfer Rate |
11.1 MBytes/sec (PIO Mode 3) |
|
Access Time - (XM5701B) |
- |
|
Average Random Access - Time |
125ms typ (12X) 180ms typ (4X) 370ms typ (1X) |
|
Average Random Seek Time |
115ms typ (12X) 150ms typ (4X) 260ms typ (1X) |
|
Average Full Stroke Access Time |
200ms typ (12X) 250ms typ (4X) 470ms typ (1X) |
|
Access Time - (XM5702B) |
- |
|
Average Random Access Time |
120ms typ (12X) 170ms typ (4X) 320ms typ (1X) |
|
Average Random Seek Time |
115ms typ (12X) 130ms typ (4X) 180ms typ (1X) |
|
Average Full Stroke Access Time |
220ms typ (12X) 270ms typ (4X) 400ms typ (1X) |
| Physical Characteristics |
|
Power Requirements |
+5v (± 5%) |
|
Dimensions HxWxD (internal) |
1.62" x 5.69" x 7.41" (41.5mm x 146mm x 190mm) |
|
Dimensions (external): HxWxD - inches (mm) |
10" x 9.7" x 2.7" (254mm x 246.4mm x 68.5mm) |
|
Weight (internal) |
2.16 lbs (0.98 kg) |
|
MTBF |
100,000 POH @ 20% Duty Cycle |
Back to CD-ROM Selections
Back to CD-ROM Selections
| |