DVD-ROM DRIVE ARCHIVE
SD-C2002
Toshiba, the leader in DVD-ROM, delivers the industry's first slimlime (17mm-high) DVD-ROM drive. The SD-C2002 was developed to bring the power and flexibility od DVD technology to notebook PCs. The SD-C2002 provides a 2X-max data transfer rate of 2,700KB/sec for DVD content and 2,400KB/sec for CD-ROM content. Like all second generation Toshiba DVD-ROM drives, the SD-C2002 provides compatibility with all current DVD media and CD-ROM media, including CD-R.
17mm Form Factor
CD-R Compatible
Reads up to 17GB DVD Disc
2X-max Data Transfer
180ms Avg Random Access
DVD-ROM DRIVE ARCHIVE
SD-M1102
Toshiba's second generation DVD-ROM drive, the SD-M1102, builds upon Toshiba's first DVD-ROM drive to deliver industry-leading performance and reliability. The new SD-M1102 supports a 2X-max read of DVD content and a 24X-max read of CD-R and CD-RW. Toshiba, as the lead developer of DVD technology, and the first company to bring DVD-ROM to the market, has an unparalleled track record in implementing DVD and the demonstrated reliability that comes from being first to market.
CD-R
Compatible
Reads
up to 17GB DVD Disc
2X-max
Data Transfer
160ms
Avg Random Access
256
KB Buffer
|