DVD-RAM DRIVES ARCHIVE
SD-W1001
Toshiba's SD-W1001 (SCSI) DVD-RAM drives represent the next generation of random access rewriteable storage technologies. Toshiba's DVD-RAM stores an unprecedented 2.6GB to 5.2 GB of data on a DVD-RAM disc that is the same physical size as a standard CD. DVD-RAM, because of its high capacity storage and the durability of the media, is perfectly suited for multimedia, backup, data archiving, data storage, and small-group software distribution.
Rewritable 2.6GB Single-Sided & 5.2GB Dual-Sided
Reads DVD-ROM, DVD-R, and all CD-ROM Media
1352kbps DVD-RAM Write and Read
270ms Avg Random Access DVD-RAM Write
170ms Avg Random Access DVD-RAM Read
|