3.08 GB 2.5" Full Height HDD ARCHIVE
MK3003MAN (HDD2619)
Toshiba's tradition for delivering industry-leading capacity, performance
and reliability continues with its new MK3003MAN 2.5-inch drive.
The MK3003MAN is the premier drive for notebook computer manufacturers.
The drive offers an industry-high capacity of 3.08GB plus a fast 13ms
average seek time and data transfer rate of 16.6MB/sec.
In pushing the technology envelope to offer leading capacity and
performance, Toshiba did not sacrifice reliability; the MK3003MAN
conforms to the heat and power limitations of notebook computers while
offering an industry-high MTTF of 300,000 hours.
- 3.08GB Capacity
- Average Seek Time 13ms
- 128KB Cache Buffer
- ATA-2, ATA-3 Interface
- Low Power Consumption
Back to HDD Selections
3.25GB 2.5" Slimline
HDD ARCHIVE
MK3205MAV (HDD2912)
Toshiba, recognized
throughout the industry for its line of high
capacity, highly-reliable, 2.5-inch hard disk drives, adds to its
product line-up the MK3205MAV. The MK3205MAV packs 3.25GB of
storage into a 12.5mm high package. The three-platter drive boasts
industry-leading performance of 13ms average seek time.
- 3.25 Gigabytes
- 12.5mm High
- Average Seek Time 13ms
- 33.3MB/s Ultra DMA transfer rate
- 512KB Cache Buffer
- ATA-4 Interface Low Power Consumption
Back to HDD Selections
4.0GB 2.5" Slimline
HDD ARCHIVE
MK4006MAV
(HDD2914) Download spec in PDF format (798K)
Toshiba is renowned for delivering hard disk drives that meet
the needs of the portable computing market. With the MK4006MAV,
Toshiba again delivers what the industry wants in capacity,
reliability and performance. As a result, portable computer users
will find that the MK4006MAV is perfect for handling mainstream
applications in a demanding portable environment.
- 4.0 Gigabytes
- 12.5mm High
- 13ms Average Seek Time
- ATA-4 Interface
- 33.3MB/s Ultra DMA Mode 2 Transfer Rate
- 512KB Buffer
Back to HDD Selections
2.16 GB 2.5" Slimline HDD ARCHIVE
MK2105MAV (HDD2910)
MK2104MAV (HDD2718)
In 2.5-inch drives, where capacity, performance and reliability are critical, Toshiba
rises above the competition. Toshiba's line of 2.5-inch drives feature
industry-leading capacities of 2.16GB - large enough to meet the demands of
notebook and desktop computer manufacturers.
Coupled with industry-leading capacity is industry-leading performance. Toshiba's
line of 2.5-inch drives support a fast 16.6KB/sec data transfer rate and 13ms
average seek. To ensure compatibility with a range of systems, Toshiba's line of
2.5-inch drives support an ATA-2/ATA-3 and ATA-4 interface. Add to all these attributes a
high 300,000 hour MTBF and Toshiba's 2.5-inch drives stand up as the perfect
drive for desktop and portable computers.
MK2105MAV (HDD2910)
- 2.16GB Capacity
- 12.7 mm High
- Average Seek Time 13ms
- 128KB Cache Buffer
- ATA-4 Interface
- Low Power Consumption
MK2104MAV (HDD2718)
- 2.16GB Capacity
- 12.7 mm High
- Average Seek Time 13ms
- 128KB Cache Buffer
- ATA-2, ATA-3
- Interface Low Power Consumption
Back to HDD Selections
2.16GB 2.5" Super
Slimline HDD ARCHIVE
MK2109 MAT (HDD2130) MK2110
MAT (HDD2131)
When it comes to meeting the storage needs of the
"mini-notebook" market, Toshiba leads the pack. With 2.16 GB of
storage on only one disk, the MK2109MAT and MK2110MAT provides
the right capacity in a form factor that is specially engineered
for handheld computers. This drive builds on Toshiba's reputation
for developing power-conscious drives that deliver the capacity
and performance for mainstream applications.
- 2.16 Gigabytes
- 8.45mm High
- 13ms Average Seek time
- ATA-4 Interface
- 33.3 MB/s Ultra DMA Transfer Rate
- 512KB Buffer
Back to HDD Selections
2.16 GB 2.5" Slimline HDD ARCHIVE
MK2103MAV (HDD2716)
In 2.5-inch drives, where capacity, performance and reliability are critical, Toshiba
rises above the competition. Toshiba's line of 2.5-inch drives feature
industry-leading capacities of 2.16GB - large enough to meet the demands of
notebook and desktop computer manufacturers.
Coupled with
industry-leading capacity is industry-leading performance.
Toshiba's line of 2.5-inch drives support a fast 16.6KB/sec data
transfer rate and 13ms average seek. To ensure compatibility with
a range of systems, Toshiba's line of 2.5-inch drives support an
ATA-2/ATA-3 and ATA-4 interface. Add to all these attributes a
high 300,000 hour MTBF and Toshiba's 2.5-inch drives stand up as
the perfect drive for desktop and portable computers.
- 2.16GB Capacity
- Average Seek Time 13ms
- 128KB Cache Buffer
- ATA-2, ATA-3 Interface
- Low Power Consumption
Back to HDD Selections
1.44 GB 2.5" Slimline HDD ARCHIVE
MK1403MAN (HDD2714)
For entry level hard drive storage in a 2.5-inch slimline format,
notebook computer OEMs turn to Toshiba's MK1403MAV. This new drive
provides a 1.44GB storage capacity coupled with high performance. The
drive offers a fast 13ms average seek and 16.6MB/sec data transfer.
On top of the high performance is Toshiba's proven reliability; like all
Toshiba 2.5-inch slimline drives, the MK1401MAV features an industry
leading 300,000 MTTF.
- 1.44GB Capacity
- Average Seek Time 13ms
- 128KB Cache Buffer
- PC-AT and ATA-2 Interface
|