layout.gif
 
 
 
 
 
 
 
 
 
 
 
 
 


    Notify me about future
    product information


 

 


SD-R1202 CD-RW/DVD-ROM Upgrade Information


 

Toshiba has detected correctable data writing issues associated with the SD-R1202 CD-R/RW-DVD-ROM combination drive that may cause data errors or data corruption. Although easily fixable, Toshiba is pro-actively informing you about this issue in the event you experience trouble writing or retrieving information on this drive.

These issues can be fixed by a simple firmware download. Before recording any data to your CD-R/RW disc, we suggest you complete this firmware download. In addition we encourage you to re-record any data previously written to the CD-R/RW disc after completing the firmware change.

 

TECHNICAL SUPPORT

Toshiba Storage Device Division has setup a special toll free Technical Support number to provide you with CD-RW/DVD-ROM firmware upgrade support. This number is for use in USA and Canada only. Hours are Monday - Friday 8:00am - 5:00pm, PST.

PHONE:
email: 

(805) 644-6350
toshibadpd@teleplan-ventura.com

DOWNLOADS

Do I need to update my SD-R1202 drive???
This small tool will look at your CD-RW/DVD-ROM drive and let you know if the upgrade is required. 
(file: fwchk12.exe)

Instructions for the firmware download. 
Read before installing update firmware program. 
(file: upgrade_inst.pdf)

SD-R1202 Firmware download - Version HP1026 
(file: SDR1202_00-01.exe)

 

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement