layout.gif




    Notify me about future
    product information


 

 

Continual Innovation the first slim-line CD-R/RW Drive

First to offer a slim-line combination CD-RW/DVD-ROM product, Toshiba SDD is extending its mobile rewritable technology leadership to the popular CD-R/RW format to provide PC OEMs with the full range of storage options that can help create differentiation in their product offerings based on customer profiles and needs. 

The SR-C8102 slim-line CD-R/RW drive reads CD-R/CD-RW media with a capacity of 650MB. The drive features a fast-writing and read speed of 16X/24X for CD-R and CD-RW and employs a full 24X speed maximum playback for CD-ROM. It is currently available in volume production to mobile PC manufacturers. Click here to read Toshiba's warranty statement for CD-R/RW Drives

Press Releases

November 12, 2001 Toshiba upgrades performance of its popular desktop Combination CD-RW/DVD-ROM and mobile CD-R/RW drives
June 18, 2001 Toshiba Expands Optical Storage Line With Slim-Line CD-R/RW and Upgraded Desk-Top Combination Product

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement