|
2.0GB 1.8-inch
HDD
MK2001MPL
(HDD1212)
"ShopToshiba P/N HDD1232CZP40002)"
Download
Features & Benefits
Download
spec in PDF format (291K)
Toshiba introduces
its first 1.8-inch HDD, the MK2001MPL. This 2GB drive brings performance
to a much wider range of portable equipment. The MK2001MPL provides
the highest capacity storage currently available in a small form
factor for PC, non-PC and removable applications. The drive provides
PC Card Type II and ATA compliance in a single pin-selectable connector.
Toshiba is committed to grow with users at all levels to provide
smart computing solutions, backed by Toshiba-renowned quality and
technology leadership.
- 2.0 Gigabytes
- lightweight, only 55 grams
- Dual Voltage: 5V and 3.3V
- 15ms Average Seek Time
- Dual Interface: PC Card ATA and 68-pin ATA
- 66.7MB/s Ultra DMA Transfer Rate
- 300,000 MTTF Hours
- Click for Warranty Information
|