layout.gif




    Notify me about future
    product information


 

 

 

Super Slimline
20GB: MK2018GAS




20GB 2.5" Super Slimline (9.5mm) HDD
MK2018GAS (HDD2168)

Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK2018GAS 2.5-inch 20GB Hard Disk Drive. The MK2018GAS offers the industries highest areal density per platter, at 35.1gigabits per square inch. This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch HDDs. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK2018GAS is ATA-5 compliant, supporting high transfer rates of up to 100 megabytes per second.

  • 20GB capacity
  • Fluid Dynamic Bearing (FDB) motor drive
  • 9.5mm High
  • 12ms Average Seek Time
  • ATA-5 Interface
  • 100MB/sec  Transfer Rate
  • 2,048KB Buffer
  • 300,000 MTTF Hours
  • Click for Warranty Information
  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement