layout.gif




    Notify me about future
    product information


 

 

 

Super Slimline
40GB: MK4019GAX




40GB 2.5" Super Slimline (9.5mm) HDD
MK4019GAX (HDD2171)

Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK4019GAX 2.5-inch 40GB Hard Disk Drive. The MK4019GAX offers the industries highest areal density per platter, at 34.7 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM drives.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch HDDs. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK4019GAX is ATA-5 compliant, supporting high transfer rates of up to 100 megabytes per second.

  • 40GB capacity
  • Rotational Speed of 5,400rpm
  • Fluid Dynamic Bearing (FDB) motor drive
  • 9.5mm High
  • 12ms Average Seek Time
  • ATA-5 Interface
  • 100MB/sec  Transfer Rate
  • 16,384KB Buffer
  • 300,000 MTTF Hours
  • Click for Warranty Information
  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement