|
layout.gif
|
|
| 1.8-inch
HDD 5.0GB:
MK5002MPL
| $249.00 |
|
|  
| | Toshiba's new 1.8-inch
HDD 5GB Type II PC Card hard disk drive packs high capacity into a PC Card format,
providing additional portable storage and increased mobility for notebook PC users.
The new 5GB PC Card offers mobile computer users the highest capacity available and the most cost effective solution - especially
when compared to other small-footprint HDDs. It's powerful, lightweight design
make it an ideal "bridge" device for sharing data between systems such
as two notebooks, a notebook and digital camera or other digital gear. The new
drive also functions as an external hard disk drive with robust back-up storage
capacities for large multimedia files and presentations, holding as much information
as 3,472 floppy disks or more than 7 CDs.
- 5.0 Gigabytes
- lightweight, only 55 grams
- Dual Voltage:
5V and 3.3V
- 15ms Average Seek Time
- Dual Interface: PC
Card ATA and 68-pin ATA
- 66.7MB/s Ultra DMA Transfer Rate
- 300,000 MTTF Hours
- Click
for Warranty Information
| |