60GB
2.5" Super Slimline (9.5mm) HDD
MK6022GAX
(HDD2184)
Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces
the MK6022GAX 2.5-inch 60GB Hard Disk Drive. The MK6022GAX
offers the industries
highest areal density per platter, at 49.8 gigabits per square inch. The
drive's 5400 RPM motor speed, improves system-level performance by as
much as 12 percent when compared to 4200 RPM
drives.
This new drive offers enough capacity for portable video recording
and editing, with lower power consumption compared to the traditional
3.5-inch HDDs. This functionality provides ideal storage for a range
of commercial and consumer notebooks, as well as non-PC applications
such as PDAs, printers, copiers, GPS systems and MP3 players. The
MK6022GAX is ATA-5 compliant, supporting high transfer rates of
up to 100 megabytes per second.
- 60GB capacity
- Rotational Speed of 5,400rpm
- Fluid Dynamic Bearing (FDB) motor drive
- 9.5mm High
- 12ms Average Seek Time
- ATA-5 Interface
- 100MB/sec Transfer Rate
- 16,384KB Buffer
- 300,000
MTTF Hours
- Click for Warranty Information
|