|
layout.gif
|
|
|
Slimline
6.4GB
HDD: MK6409MAV
|
|
   
|
6.4GB
2.5" Slimline HDD
MK6409MAV
(HDD2918)
Download
spec in PDF format (776K)
Without sacrificing capacity or performance, Toshiba designed the
MK6409MAV hard disk drives to meet the size, weight, and shock requirements
of mobile computer manufacturers. The MK6409MAV uses giant magnetoresistive
head (GMR) technology to achieve a high 6.4GB capacity. This 12.5mm
drive features 13ms seek time and a 33.3Mbits/sec. data transfer
rate in Ultra DMA Mode-2 to provide consistently fast performance.
|
|