CD-RW/DVD-ROM Combination Drive Kit
SD-R1002
Do you want the eye-catching video and heart pounding audio of DVD, but also the ability to write CDs that all your friends can enjoy? Finally, there is one device that fulfills all your needs! Toshiba's SD-R1002 CD-RW/DVD-ROM Combination drive is the first drive in the world to combine CD-RW and DVD-ROM technologies into one innovative product. This powerful storage device is a great way to transition from CD to DVD while having all the functionality of both technologies!
Toshiba is now offering the CD-RW/DVD-ROM drive as part of a kit that includes all the software and peripheral hardware needed for immediate use. CD-RW and CD-R writing and rewriting is a snap with Adaptec's Easy CD Creator!", and DirectCD!" for Windows!". With the DVD Software decoder from CyberLink!" you can turn your PC into a home entertainment system and view the hottest DVD videos on the market along with the most exciting interactive titles and games. Of course the kit comes with all the necessary connection hardware for a quick and easy installation. Plus the kit also includes sample games, CD-RW and CD-R media so you can begin recording right away!
With the Toshiba CD-RW/DVD-ROM Combination drive, you can share important large files with virtually anyone that has a CD-ROM drive, and since the drive reads DVD media you can be sure that this is a product you'll enjoy for years to come.
Kit Contents:
- SD-R1002 DVD-ROM/CD-RW drive
(4X CD-R, 4X CD-RW, 4X DVD Read, 24X CD Read)
- CyberLink PowerDVD software decoder
- Adaptec® Easy CD Creator and DirectCD for Windows software
- One piece each of CD-R and CD-RW media
- IDE and audio cables
- Mounting screws
- Installation manual
- Quick Start Guide
System Requirements:
- At least 55MB of free hard disk space
- At least 32MB of RAM
- Pentium II processor at 266MHz or
higher or...
Celeron 300A processor or higher or...
K6-2 processor at 300MHz or higher
- Display card supporting DirectDraw
- 16-bit or better sound card MicrosoftTM Windows 95 or higher
- Amplified stereo speakers
|