8x8x8x32
CD-RW/DVD-ROM Drive
SD-R1102
As a leader
in optical storage products Toshiba leverages its technology expertise
to deliver the SD-R1102. The drive features a fast writing speed
of 8X for CD-R and CD-RW, and employs a full 32X speed maximum playback
for CD-ROM and 8X for DVD-ROM.
Built to give
the best performance for data, multimedia and storage environments,
the drive combines key technologies CD-RW and DVD-ROM including
lasers and LSIs from both as well as a combination pick up head.
The SD-R1102's backward compatibility to CD technology, use of low
cost media, and effortless transition from CD to DVD make this the
ideal upgrade product. The drive adheres to the DVD Forum's DVD-ROM
specifications. All of this packed in to a standard half height
drive.
- 8X Record
CD-R
- 8X Rewrite
CD-RW
- 8X DVD
Read
- 32X CD
Read
- Horizontal
or Vertical mount
- 650MB capacity
- Random
Seek Time:
- DVD
read: 140ms
- CD-ROM
read: 105ms
- Data
Transfer Rate Sustained:
- Max
10,816KB/s (DVD-ROM - 8X)
- Max
5,472KB/s (CD-ROM - 32X)
- 2MB Buffer
- MTBF 100,000
POH's
- Click
for Warranty Information
|