layout.gif




    Notify me about future
    product information


 

 

 
Desktop Combination Drive Kit
16x10x40x12x Speed:
SD-R1202

An important note for our
SD-R1202
CD-RW/DVD-ROM
Customers

Buying CD-RW/DVD on-line $135.00




CD-RW/DVD-ROM Combination Drive Kit
SD-R1202
Download Product Overview

Do you enjoy creating and writing CDs, watching picture-perfect movies and participating in file sharing with other computer users? With Toshiba's new SD-R1202 CD-RW/DVD-ROM upgrade kit, computer users can harness the power of their electronics for the latest applications and multimedia uses.

The newly enhanced upgrade kit features a faster version of Toshiba’s innovative combination drive introduced in 1999. This powerful storage device is an affordable technology that enables computer users to bridge to the latest computer applications, combining the functionality of both CD rewritables and DVD.

Toshiba’s new combination drive kit offers a seamless upgrade for home and business computer users to take advantage of the latest storage applications. Within this simple add-on kit comes all of the software and peripheral hardware needed for immediate use.

  • CD-RW and CD-R writing and rewriting is a snap with VOB Instant CD/DVD software, the most complete CD/DVD recording suite available on the market. This software supports creation of nearly all CD and DVD types and includes programs like InstantCopy, InstantBackup, InstantWrite, InstantMusic, InstantVideo and several other special tools for any purpose.
  • With the DVD Software decoder from CyberLink!, you can turn your PC into a home entertainment system and view the latest DVD videos along with the most exciting interactive titles and games. The kit comes with all of the necessary connection hardware for a quick and easy installation.

With the Toshiba CD-RW/DVD-ROM Combination drive, all the tools for viewing, recording and creating CDs and DVDs are at your fingertips! In addition to sharing large files and creating CDs with virtually anyone that has a CD-ROM drive, the DVD capabilities ensure that this versatile product will be enjoyed for a long time to come.

For questions or to place an order by phone, please call:

PHONE:
FAX: 
email: 

(805) 644-6350
(805) 644-2395
toshibadpd@teleplan-ventura.com

Kit Contents:

  • SD-R1202 CD-RW/DVD-ROM ATAPI drive
    (16X CD-R, 10X CD-RW, 40X CD Read, 12X DVD Read)
  • CyberLink PowerDVD™ software decoder
  • VOB Instant CD/DVD -- for CD creation and back-up
  • One piece each of CD-R and CD-RW blank media
  • IDE BUS and audio cables
  • Mounting screws
  • Installation instruction manual
  • Quick start guide

System Requirements:

  • At least 55MB of free hard disk space
  • At least 32MB of RAM
  • Pentium II processor at 266MHz or higher or...
    Celeron 300A processor or higher or...
    K6-2 processor at 300MHz or higher
  • Display card supporting DirectDraw
  • 16-bit or better sound card MicrosoftTM Windows 95 or higher
  • Amplified stereo speakers
  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement