32x10x12x40
CD-RW/DVD-ROM Drive
SD-R1312 As
a leader in optical storage products Toshiba leverages its technology expertise
to deliver the SD-R1312. The drive features a fast writing speed of 32X for CD-R,
10X for CD-RW, and employs a full 40X speed maximum playback for CD-ROM and 12X
for DVD-ROM.
Built to give the best performance for data, multimedia and storage environments,
the drive combines key technologies CD-RW and DVD-ROM including lasers and LSIs
from both as well as a combination pick up head. The SD-R1312's backward compatibility
to CD technology, use of low cost media, and effortless transition from CD to
DVD make this the ideal upgrade product. The drive adheres to the DVD Forum's
DVD-ROM specifications. All of this packed in to a standard half height drive.
- 32X Record
CD-R
- 10X
Rewrite CD-RW
- 12X
DVD Read
- 40X
CD Read
- Horizontal
or Vertical mount
- Random
Seek Time:
- DVD
read: 130ms
-
CD-ROM read: 110ms
-
Data Transfer Rate Sustained:
- Max
16,200KB/s (DVD-ROM - 12X)
-
Max 6,000KB/s (CD-ROM - 40X)
- 2,048KByte
Buffer
- MTBF
100,000 POH's
- Click
for Warranty Information
- Click
for SD-R1312 Kit Information
|