|
layout.gif
|
|
| Mobile
4x4x6x24
Speed: SD-R2002 | |
  
| 4x4x6x24
CD-RW/DVD-ROM Drive
SD-R2002 As
a leader in optical storage products Toshiba leverages its technology expertise
to deliver the SD-R2002. The world's first slim-line combination CD-RW drive with
DVD-ROM readability to hit the market. The drive features a fast writing speed
of 4X for CD-R and CD-RW, and employs a full 24X speed maximum playback for CD-ROM
and 6X for DVD-ROM. Built to give the best performance for data, multimedia
and storage environments, the drive combines key technologies CD-RW and DVD-ROM
including lasers and LSIs from both as well as a combination pick up head. The
SD-R2002's backward compatibility to CD technology, use of low cost media, and
effortless transition from CD to DVD make this the ideal upgrade product. The
drive adheres to the DVD Forum's DVD-ROM specifications. All of this packed in
to a standard half height drive.
- 4X Record
CD-R
- 4X Rewrite
CD-RW
- 6X DVD
Read
- 24X CD
Read
- Horizontal
or Vertical mount
- 650MB capacity
- Random
Seek Time:
- DVD
read: 115ms
- CD-ROM
read: 105ms
- Data
Transfer Rate Sustained:
- Max
8,112KB/s (DVD-ROM) - 6X
- Max
3,600KB/s (CD-ROM) - 24X
- 2MB Buffer
- MTBF 60,000
POH's
- Click
for Warranty Information
| |