|
layout.gif
|
|
|
Mobile
8x8x24x8
Speed:
SD-R2102
|
|
|
8x8x24x8
CD-RW/DVD-ROM Drive
SD-R2102
As a leader in optical storage products Toshiba leverages its technology
expertise to deliver the SD-R2102 a slim-line combination
CD-RW drive with DVD-ROM readability. The drive
features a fast writing speed of 8X for CD-R and CD-RW, and employs
a full 24X speed maximum playback for CD-ROM and 8X for DVD-ROM.
Built to give the best performance for data, multimedia and storage
environments, the drive combines key technologies CD-RW and DVD-ROM
including lasers and LSIs from both as well as a combination pick
up head. The SD-R2102's backward compatibility to CD technology,
use of low cost media, and effortless transition from CD to DVD
make this the ideal upgrade product. The drive adheres to the DVD
Forum's DVD-ROM specifications. All of this packed in to a standard
half height drive.
- 8X Record
CD-R
- 8X Rewrite
CD-RW
- 8X DVD
Read
- 24X CD
Read
- Horizontal
or Vertical Mount
- 656MB Capacity
- Random
Seek Time:
- DVD
read: 115ms
- CD-ROM
read: 105ms
- Data
Transfer Rate Sustained:
- Max
10,820KB/s (DVD-ROM - single layer) - 8X
- Max
3,600KB/s (CD-ROM) - 24X
- 2MByte Buffer
- MTBF 60,000
POH's
- Click
for Warranty Information
|
|