layout.gif




    Notify me about future
    product information


 

 

 

Mobile
16x10x24x8x
SD-R2212



16x10x24x8
CD-RW/DVD-ROM Drive

SD-R2212

As a leader in optical storage products Toshiba leverages its technology expertise to deliver the SD-R2212 a slim-line combination CD-RW drive with DVD-ROM, DVD-RAM, DVD-R and DVD-RW readability. The drive features a fast writing speed of 10X for CD-RW, 16X for CD-R and employs a full 24X speed maximum playback for CD-ROM and 8X for DVD-ROM.

Built to give the best performance for data, multimedia and storage environments, the drive combines key technologies CD-RW and DVD-ROM including lasers and LSIs from both as well as a combination pick up head. The SD-R2212's backward compatibility to CD technology, use of low cost media, and effortless transition from CD to DVD make this the ideal upgrade product. The drive adheres to the DVD Forum's DVD-ROM specifications. All of this packed in to a standard half height drive.

  • 16X Record CD-R
  • 10X Rewrite CD-RW
  • 8X DVD Read
  • 24X CD Read
  • Lead (Pb) Free Printed Circuit Board

  • Horizontal or Vertical Mount
  • 656MB Capacity
  • Random Seek Time:
    • DVD-ROM read: 85ms
    • DVD-RAM read: 130ms
    • CD-ROM read: 80ms
  • Data Transfer Rate Sustained: 
    • Max 10,820KB/s (DVD-ROM - single layer) - 8X
    • Max 2,704KB/s (DVD-RAM versions 1.0 & 2.1)
    • Max 3,600KB/s (CD-ROM) - 24X
  • 2MByte Buffer
  • MTBF 60,000 POH's
  • Click for Warranty Information

     

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement