|
layout.gif
|
| |
|
| 
|
   
|
Recordable DVD/CD Desktop Computer Drive DVD-R/DVD-RW/CD-R/CD-RW Combination
Drive SD-R5002
As a leader in optical storage products Toshiba leverages its technology expertise
to deliver the SD-R5002 combination DVD-RW/CD-RW recordable drive. Geared for
desktop PCs, the drive supports read and write functionality for the DVD-R/DVD-RW/CD-R/CD-RW
formats. This combination drive is compatible with the majority of legacy DVD
players, enabling PC OEMs to build products that assure consumers of media compatibility
when used with other DVD/CD systems. Built to give the best performance
for data, multimedia and storage environments, the combination drive combines
CD-RW and DVD-RW technologies to deliver recording capabilities to desktop computers.
The SD-R5002's backward compatibility to CD technology, use of low cost media
and effortless transition from CD to DVD makes this the ideal upgrade product
for users with existing desktop systems. - 2X
DVD-R Read/Write
- 1X
DVD-RW Read/Write
- 12X
DVD-ROM Read
- 16X
CD-R Read/Write
- 10X
CD-RW Read/Write
- 40X
CD-ROM Read
- Horizontal
or Vertical Mount
- External
Dimensions (W x H x D):
- Average
Random Seek Time:
- DVD:
130ms (typ.)
- CD-ROM:
110ms (typ.)
- MTBF
100,000 hours
- Weight:
1.0 kg
- Click
for Warranty Information
- Click
for SD-R5002 Kit Information
| |