layout.gif




    Notify me about future
    product information


 

 



Industry Leading Capacities and Areal Densities for the Mobile Marketplace and Non-PC Applications

Toshiba's line of 1.8 inch and 2.5 inch hard disk drives deliver the right product to meet the needs of the portable PC and non PC market. Built with the performance and reliability characteristics that have made the company a world-renowned leader in the hard drive industry, Toshiba's line of hard disk drives support fast data transfer rates and seek times while delivering the right product for both PC and non PC markets. 

Coupled with industry-leading performance specification are the drives' industry-leading capacities. With capacities ranging up to 40GB Toshiba has the right hard drive for you. Toshiba's 1.8 inch hard disk drives are smaller then a credit card and lighter then a traditional pager and come in both a PC Card version, and ATA version. The 2.5 inch hard disk drives are 9.5 mm high and meet the range of needs for portable computing environments. 

When you need a hard drive that can deliver power, and unparalleled performance look to Toshiba. 

Click here to read Toshiba's warranty statement for Hard Disk Drives.

Features & Benefits:
1.8-inch Type II PC Card
1.8-inch ATA Interface

For a closer look at our newest drives just select the model number below:

1.8-inch PC Card Drives:
MK5002MPL 5GB PC Card

1.8-inch Embedded HDD Drives:
MK5002MAL 5GB Embedded HDD
MK1003GAL 10GB Embedded HDD
MK2003GAH 20GB Embedded HDD

2.5-inch FDB Drives:
MK4018GAS 40GB FDB HDD
MK2018GAS 20GB FDB HDD
MK3019GAX 30GB FDB HDD
MK4019GAX 40GB FDB HDD
MK6021GAS 60GB FDB HDD
MK6022GAX 60GB FDB HDD

2.5-inch BB HDD Drives:
MK2018GAP 20GB BB HDD
MK4018GAP 40GB BB HDD

 

Press Releases

Toshiba Introduces Industry's First 60GB 5400 RPM Super Slim 2.5-inch Hard Drove
October 3, 2002

Toshiba Introduces Industry's First 30GB per Platter 2.5-Inch Hard Disk Drive Family
April 09, 2002

Toshiba Introduces The First 5400 RPM 2.5-Inch HDD Family with Industry-Leading Areal Density in 9.5mm
February 06, 2002

Toshiba Introduces World's Highest Capacity 1.8-inch Hard Disk Drives
January 16, 2002

Press Clips & Reviews

Favorite Tech Stuff 2003
By Brian Clark, January, 2003
CNNmoney

Latest Gizmo Gifts Loaded With Technical Wizardry
By  Eddy Friedfeld,
June 2002
NYPOST.com

Gadgets to Go
By Jeremy A. Kaplan, June 2002
PC Magazine

Future Gear: The Real Pocket PCs
By Sean Captain, June 2002
PCWorld

Toshiba Pushes Hard Disk Density Higher
By Kuriko Miyake
, April 09, 2002
PCWORLD.COM 

Cool Tools - Toshiba 1.8-Inch Type II PC Card Hard Disk Drive
Dingbat Magazine
June 2002

Removable Hard Disk Drives
By Christine St. Pierre, April 2002
Information Security Magazine

Toshiba’s 5GB PC Card Drive: iPod? What’s an iPod?
By Jay Gold, May 22, 2002
pdaMD.com

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement