|
layout.gif
|
|
JUMPER
SETTINGS
Toshiba's 2.5"
hard disk drives can be configured as either master or slave units.
Master configuration is used for all single drive applications,
and master or slave configuration (only one of each per port) is
used for two drive applications. Use the information in the following
tables for information on how to set Master/Slave jumpers.
Jumper
Settings (current models) | Jumper
Settings (older models) | Cable
Pin Assignments
Hard
Disk Drives (current models)
The following jumper information applies to Toshiba's current line
of Hard Disk Drives.
Master
configuration is obtained by setting jumpers B, C & D open (no
jumper). Slave configuration is obtained by setting jumpers C-D.
When B-D jumper is installed, the drive is configured as cable select.
If pin 28 = Low, the drive is master. If pin 28 = High, the drive
is slave.
| Jumper |
P28
|
Drive |
| No Jumper |
|
Master
Drive |
| C-D
Jumper |
|
Slave
Drive |
| B-D
jumper |
LOW
|
Master
Drive |
| B-D
Jumper |
HIGH
|
Slave
Drive |
| Prohibit
A-B Jumper |
|
|
| Prohibit
A-C Jumper |
|
|
|
|
Hard
Disk Drives (older models)
The following
jumper information applies to Toshiba's older line of Hard Disk
Drives.
(i.e.models: MK-1003MAV, MK-1401MAV, MK-1302MAN,
MK-2101MAN)
Master
configuration is obtained by setting jumper J2 open (no jumper).
When J2 is installed, the drive is configured as cable select. If
pin 28 = Low, the drive is master. If pin 28 = High, the drive is
slave. (Jumper J1 is reserved for factory use only.)
| Jumper |
P28
|
Drive |
| No
Jumper |
|
Master
Drive |
| J2
Jumper |
LOW
|
Master
Drive |
| J2
Jumper |
HIGH
|
Slave
Drive |
|
|
CABLE
PIN ASSIGNMENTS
| PIN |
SIGNAL |
PIN |
SIGNAL |
| 1 |
- HOST
RESET |
2 |
GROUND |
| 3 |
HOST
DATA 7 |
4 |
HOST
DATA 8 |
| 5 |
HOST
DATA 6 |
6 |
HOST
DATA 9 |
| 7 |
HOST
DATA 5 |
8 |
HOST
DATA 10 |
| 9 |
HOST
DATA 4 |
10 |
HOST
DATA 11 |
| 11 |
HOST
DATA 3 |
12 |
HOST
DATA 12 |
| 13 |
HOST
DATA 2 |
14 |
HOST
DATA 13 |
| 15 |
HOST
DATA 1 |
16 |
HOST
DATA 14 |
| 17 |
HOST
DATA 0 |
18 |
HOST
DATA 15 |
| 19 |
GROUND |
20 |
KEY |
| 21 |
DMARQ |
22 |
GROUND |
| 23 |
- HOST
DIOW |
24 |
GROUND |
| 25 |
- HOST
DIOR |
26 |
GROUND |
| 27 |
IORDY |
28 |
CSEL |
| 29 |
-DMACK |
30 |
GROUND |
| 31 |
HOST
INTRQ |
32 |
- HOST
IOCS16 |
| 33 |
HOST
ADDR 1 |
34 |
- HOST
PDIAG |
| 35 |
HOST
ADDR 0 |
36 |
HOST
ADDR 2 |
| 37 |
- HOST
CS0 |
38 |
- HOST
CS1 |
| 39 |
- HOST
DASP |
40 |
GROUND |
| 41 |
+5V
(LOGIC) |
42 |
+5V
(MOTOR) |
| 43 |
GROUND |
44 |
RESERVED |
|
|