|
layout.gif
|
| Data Storage Physical: |
| Per drive, formatted |
18.1GB |
| Data Heads |
tbd |
| Logical Configuration: |
| Heads |
tbd |
| Cylinders |
tbd |
| User Sectors/Track at zone 0 |
tbd |
| Logical Blocks (LBA) |
tbd |
| Rotational Speed: |
4,200rpm |
| Data Transfer Rate: |
| Buffer to Host-PIO |
16.6mbytes/sec |
| Buffer to Host-DMA |
66.7mbytes/sec |
| Maximum Internal |
tbdMbits/sec |
| Seek Time: |
| Track-to-track |
3ms |
| Average |
13ms |
| Maximum |
tbdms |
| Average Latency: |
7.14ms |
| Interface: |
ATA-4 |
| Buffer: |
1024KB |
| Nominal Power
Requirements: |
| Logic |
+5V(±5%) |
| Sleep |
0.1watts |
| Active Idle |
0.7watts |
| Standby |
0.3watts |
| Reading/Writing |
2.4watts |
| Seeking |
2.3watts |
| Start |
tbdwatts |
|
Physical & Environmental
Specs |
| Dimensions: |
| Height |
0.49" (12.5mm) |
| Width |
2.76" (70mm) |
| Depth |
3.94" (100mm) |
| Weight: |
4.9ozs. (138g) |
| Ambient
Temperature: |
| Operating |
41° - 131°F (5 to 55°C) |
| Non-Operating |
-4° - 140°F (-20 to 60°C) |
| Shipping |
-40° - 158°F (-40 to 70°C) |
| Vibration and
Shock: |
| Operating Vibration |
1.G(5-500Hz, 1dec./min
sweep) |
| Operating Shock |
150G (2msec. half
sine) |
| Non-Operating Shock |
600G |
| Reliability
Characteristics |
| MTTF (Power on
hours): |
300,000 |
| Preventive
Maintenance: |
None |
| Error
Rates: |
| Non-recoverable |
1 in 1013
bits |
| Seek |
1 in 106
seeks |
| Product
Life: |
5 years or 20,000 power ON
hours |
|