|
layout.gif
|
|
 
|
|
MK2003GAH (HDD1364)
20.0GB 1.8-inch HDD
Specifications
|
| Data Storage
Physical: |
| Per
drive, formatted |
20.0GB |
| Number of Disks |
2 |
| Number of Data
Heads |
4 |
| User Data Cylinders |
46,160 |
| Logical
Configuration: |
| Heads |
16 |
| Cylinders |
16,383 |
| User
Sectors/Track at zone 0 |
63 |
| Logical Blocks (LBA) |
39,062,520 |
| Rotational
Speed: |
4,200rpm |
| Data Transfer
Rate: |
| Buffer to Host- PIO |
16.6MB/sec |
| Buffer to Host- Ultra DMA |
100MB/sec |
| Maximum Internal |
115.6 -
204.4 Mbits/sec |
| Seek Time: |
| Track-to-track |
3ms |
| Average |
15ms |
| Maximum |
26ms |
| Average
Latency: |
7.14ms |
| Interface: |
ATA (2 - 5) |
| Buffer: |
512KB |
| Nominal Power
Requirements: |
| Voltage |
3.3V (±5%) |
| Energy Consumption
Efficiency: |
0.02W/GB |
Power Consumption:
Start
Seeking
Reading
Writing
Idle
Standby
Sleep |
1.2watts
1.4watts
1.4watts
1.4watts
0.6watts
0.2watts
0.08watts
|
| Physical & Environmental
Specs |
| Dimensions: |
| Height |
0.315" (8.0mm) |
| Width |
2.12" (54mm) |
| Depth |
3.09" (78.5mm) |
| Weight: |
2.19
oz (62g) |
| Ambient
Temperature: |
| Operating |
41°
- 140°F (5 to 60°C) |
| Non-Operating |
-4°
- 149°F (-20 to 65°C) |
| Shipping |
-40°
- 158°F (-40 to 70°C) |
| Vibration and
Shock: |
| Operating Vibration |
1.0G
(5-50 Hz) |
| Operating Shock |
200G/2.0ms |
| Non-Operating Shock |
1,000G/1.0ms |
| Reliability
Characteristics |
| MTTF (Power on
hours): |
300,000 |
| Preventive
Maintenance: |
None |
| Error
Rates: |
| Non-recoverable |
1 in
1013 bits |
| Seek |
1 in
106 seeks |
| Product
Life: |
5
years or 20,000 power ON hours |
|