|
layout.gif
|
| Data Storage Physical: |
| Per
drive, formatted |
5.027GB |
| Data
Heads |
2 |
| Logical Configuration: |
| Heads |
15 |
| Cylinders |
103,900 |
| User
Sectors/Track at zone 0 |
63 |
| Logical Blocks (LBA) |
9,818,530 |
| Rotational Speed: |
3,990rpm |
| Data Transfer Rate: |
| Buffer to Host-PIO |
ATA: 16.6MB/sec
PC Card: 5.2MB/s |
| Buffer to Host-DMA |
ATA: 66.7MB/sec
PC Card: 20MB/s (memory mode) |
| Maximum Internal |
93 - 125Mbits/sec |
| Seek Time: |
| Track-to-track |
3ms |
| Average |
15ms |
| Maximum |
26ms |
| Average Latency: |
7.52ms |
| Interface: |
PC Card
68-pin ATA (1 - 5) |
| Buffer: |
256KB |
| Nominal Power Requirements: |
| Voltage |
3.3V (±5%)/+5V (±5%) |
| Power
Consumption: |
3.3V |
5V |
| Spin
Up |
1.2watts |
1.9watts |
| Seeking |
1.3watts |
2.0watts |
| Reading |
1.2watts |
1.9watts |
| Writing |
1.3watts |
2.0watts |
| Idle |
0.7watts |
1.1watts |
| Standby |
0.23watts |
0.38watts |
| Sleep |
0.05watts |
0.10watts |
| Physical & Environmental Specs |
| Dimensions: |
| Height |
2.12" (54mm) |
| Width |
3.37" (85.6mm) |
| Depth |
0.2" (5.0mm) |
| Weight: |
1.94 ozs. (55g) |
| Ambient Temperature: |
| Operating |
41°
- 131°F (5 to 55°C) |
| Non-Operating |
-4°
- 140°F (-20 to 60°C) |
| Shipping |
-40°
- 158°F (-40 to 70°C) |
| Vibration and Shock: |
| Operating Vibration |
1.0G
(5-50 Hz) |
| Operating Shock |
150G/2.0ms |
| Non-Operating Shock |
1,000G/1.0ms |
| Reliability Characteristics |
| MTTF (Power on hours): |
300,000 |
| Preventive Maintenance: |
None |
| Error Rates: |
| Non-recoverable |
1 in
1013 bits |
| Seek |
1 in
106 seeks |
| Product Life: |
5
years or 20,000 power ON hours |
|