|
layout.gif
|
| Data Storage
Physical: |
| Per
drive, formatted |
6.007GB |
| Data
Heads |
2 |
| Logical
Configuration: |
| Heads |
15 |
| Cylinders |
12,416 |
| User
Sectors/Track at zone 0 |
63 |
| Rotational
Speed: |
4,200rpm |
| Data Transfer
Rate: |
| Buffer to Host-PIO |
16.6mbytes/sec |
| Buffer to Host-DMA |
66.7mbytes/sec |
| Maximum Internal |
193.88Mbits/sec |
| Seek Time: |
| Track-to-track |
3ms |
| Average |
13ms |
| Maximum |
23ms |
| Average
Latency: |
7.14ms |
| Interface: |
ATA-4 |
| Buffer: |
1024KB |
| Nominal Power
Requirements: |
| Logic |
+5V(+5%) |
| Sleep |
0.1watts |
| Idle |
0.85watts |
| Standby |
0.3watts |
| Reading/Writing |
2.2watts |
| Seeking |
2.3watts |
| Start |
2.7watts |
| Physical & Environmental
Specs |
| Dimensions: |
| Height |
0.37" (9.5mm) |
| Width |
2.75" (69.85mm) |
| Depth |
3.94" (100mm) |
| Weight: |
3.49 ozs. (99g) |
| Ambient
Temperature: |
| Operating |
41°
- 131°F (5° to 55°C) |
| Non-Operating |
-4°
- 140°F (-20° to 60°C) |
| Shipping |
-40°
- 158°F (-40° to 70°C) |
| Vibration and
Shock: |
| Operating Vibration |
9.8m/s2
(1.0G) |
| Operating Shock |
1,470m/s2
(150G) |
| Non-Operating Shock |
6,860m/s2
(700G) |
| Reliability
Characteristics |
| MTTF (Power on
hours): |
300,000 |
| Preventive
Maintenance: |
None |
| Error
Rates: |
| Non-recoverable |
1 in 1013
bits |
| Seek |
1 in
106 seeks |
| Product
Life: |
5
years or 20,000 power ON hours |
|