|
layout.gif
|
| Data Storage
Physical: |
| Per
drive, formatted |
6.495GB |
| Data
Heads |
6 |
| Logical
Configuration: |
| Heads |
15 |
| Cylinders |
13,424 |
| User
Sectors/Track at zone 0 |
63 |
| Rotational
Speed: |
4,200rpm |
| Data Transfer
Rate: |
| Buffer to Host-PIO |
16.6mbytes/sec |
| Buffer to Host-DMA |
33.3mbytes/sec |
| Maximum Internal |
111.9Mbits/sec |
| Seek Time: |
| Track-to-track |
3ms |
| Average |
13ms |
| Maximum |
25ms |
| Average
Latency: |
7.14ms |
| Interface: |
ATA-4 |
| Buffer: |
512KB |
| Nominal Power
Requirements: |
| Logic |
+5V(+5%,-8%) |
| Sleep |
0.1watts |
| Idle |
0.9watts |
| Standby |
0.3watts |
| Reading/Writing |
2.3watts |
| Seeking |
2.7watts |
| Spin
Up |
3.5watts |
| Physical & Environmental
Specs |
| Dimensions: |
| Height |
0.492" (12.5mm) |
| Width |
2.75" (69.85mm) |
| Depth |
3.94" (100mm) |
| Weight: |
5.29
ozs. (150g) |
| Ambient
Temperature: |
| Operating |
41°
- 131°F (5° to 55°C) |
| Non-Operating |
-4°
- 140°F (-20° to 60°C) |
| Shipping |
-40°
- 158°F (-40° to 70°C) |
| Vibration and
Shock: |
| Operating Vibration |
1.0G
(5-50 Hz) |
| Operating Shock |
100.0G/2.0ms |
| Non-Operating Shock |
500G/2.0ms |
| Reliability
Characteristics |
| MTTF (Power on
hours): |
300,000 |
| Preventive
Maintenance: |
None |
| Error
Rates: |
| Non-recoverable |
1 in
1013 bits |
| Seek |
1 in
106 seeks |
| Product
Life: |
5
years or 20,000 power ON hours |
|