| Data
Storage Physical: |
| Per drive, formatted |
6.495GB |
| Data Heads |
4 |
| Logical
Configuration: |
| Heads |
15 |
| Cylinders |
13,424 |
| User Sectors/Track at zone 0 |
63 |
| Rotational
Speed: |
4,200rpm |
| Data
Transfer Rate: |
| Buffer to Host-PIO |
16.6mbytes/sec |
| Buffer to Host-DMA |
33.3mbytes/sec |
| Maximum Internal |
MK6411MAT: 153.3Mbits/sec MK6412MAT: 135.1Mbits/sec |
| Seek
Time: |
| Track-to-track |
3ms |
| Average |
13ms |
| Maximum |
24ms |
| Average
Latency: |
7.14ms |
| Interface: |
ATA-4 |
| Buffer: |
512KB |
| Nominal
Power Requirements: |
| Logic |
+5V(±5%) |
| Sleep |
0.1watts |
| Idle |
MK6411MAT: 0.85watts MK6412MAT: 0.75watts |
| Standby |
0.3watts |
| Reading/Writing |
2.2watts |
| Seeking |
2.3watts |
| Spin Up/Start |
MK6411MAT: 2.7watts MK6412MAT: 3.5watts |
| Physical & Environmental
Specs |
| Dimensions: |
| Height |
0.33" (8.45mm) |
| Width |
2.75" (69.85mm) |
| Depth |
3.94" (100mm) |
| Weight: |
MK6411MAT: 3.49 ozs. (99g) MK6412MAT: 3.35 ozs. (95g) |
| Ambient Temperature: |
| Operating |
41° - 131°F (5° to 55°C) |
| Non-Operating |
-4° - 140°F (-20° to 60°C) |
| Shipping |
-40° - 158°F (-40° to 70°C) |
| Vibration
and Shock: |
| Operating Vibration |
1.0G (5-50 Hz) |
| Operating Shock |
150.0G/2.0ms |
| Non-Operating Shock |
MK6411MAT: 700G/1.0ms MK6412MAT: 500G/2.0ms |
| Reliability
Characteristics |
| MTTF (Power on
hours): |
300,000 |
| Preventive
Maintenance: |
None |
| Error
Rates: |
| Non-recoverable |
1 in 1013
bits |
| Seek |
1 in 106
seeks |
| Product
Life: |
5 years or 20,000 power ON
hours |