|
layout.gif
|
| Compatible Standards: |
DVD: DVD-ROM
(DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (read, single border)
CD: CD-DA, CD+G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, CD-I Bridge (Photo-CD, Video CD),
CD-I, Multisession CD (Photo-CD, CD-Extra, CD-RW, CD-R), CD-R (read), CD-RW (read) |
| Access Time: |
| Average
Random Access |
100ms
(DVD)
95ms (CD 24X) |
| Average
Random Seek |
95ms
(DVD)
90ms (CD 24X) |
| Full
Stroke |
160ms
(DVD)
160ms (CD 24X) |
| Data Transfer Rate: |
| Sustained
Data Transfer Rate |
DVD:
4,463-10,820 KByte/s (single
layer - 3.3 - 8X) 3,380-8,112 KByte/s (dual layer - 2.5X -
6X) 2,163-3,245 KByte/s (Video, CSS Disc - 1.6X - 2.4X)
CD mode 1: 600-855 KByte/s (4X - 5.7X) 1,552-3,600 KByte/s
(10.3X - 24X) CD mode
2: 684.4 - 3,600 KByte /s (4X - 5.7X)
1,769 - 4,104 KByte/s (10.3 -
24X) |
| Burst
Host Transfer Rate |
16.7MB/s
(PIO Mode 4)
33.3MB/s (Ultra DMA) |
| Spin Up Time: |
2.5s (DVD)
2.0s (CD) |
| Rotational Speed: |
DVD
(Single layer, 3.3X-8X) approx. 4,670 rpm DVD (Dual layer,
2.5X-6X) approx. 3,792 rpm DVD-VIDEO (CSS Disc, 1.6X-2.4X)
approx. 1.377-2,222 rpm CD: 4X-5.7X approx. 1,200-2,000
rpm
CD: 10.3X-24X approx. 5,100 rpm |
| Buffer Cache Size: |
128KByte |
| Physical Characteristics: |
| Dimensions |
5.04"
x 0.5" x 4.96" (128mm x 12.7mm x 126.1mm) |
| Weight |
9.35 ounces
(0.265kg) |
| Audio: |
| Output |
0.8V (rms
typ) ±1dB |
| Distortion |
0.04% Max
(at 1kHz w/20 kHz LPF) |
| Power Requirements: |
+5V±5% |
| Ambient Temperature: |
| Operating |
41°F -
122°F (5°C - 50°C ) |
| Storage |
-4°F -
149°F (-20°C - 65°C) |
| Shipping |
-40°F -
149°F (-40°C - 65°C) |
| Operating
Humidity (non-condensing) |
8% - 80%
(wet bulb 27°C max) |
| Error Rates: |
| Hard Read Error |
10-15 (DVD)
10-15 (CD - mode 1)
10-12 (CD - mode 2) |
| Seek Read Error |
10-6 |
| MTBF: |
60,000
hours |
| Mounting Orientations: |
±15°
Horizontal / ±15° Vertical |
|