|
layout.gif
|
| Compatible Standards: |
DVD: DVD-ROM
(DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (read, single border), DVD-RAM
(read)
CD: CD-DA, CD+G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, CD-I, CD-I Bridge (Photo-CD, Video
CD), Multisession CD (Photo-CD, CD-Extra, CD-RW, CD-R), CD-R (read), CD-RW (read) |
| Access Time: |
| Average
Random Access |
100ms
(DVD - 8X)
95ms (CD - 24X)
170ms (DVD-RAM - 2X) |
| Average
Random Seek |
95ms
(DVD - 8X)
90ms (CD - 24X)
120ms (DVD-RAM - 2X) |
| Full
Stroke |
160ms
(DVD - 8X)
160ms (CD - 24X)
350ms (DVD-RAM - 2X) |
| Data Transfer Rate: |
| Sustained
Data Transfer Rate |
DVD:
4,463-10,820 KByte/s (single layer - 3.3 - 8X)
3,380-8,112 KByte/s (dual layer - 2.5X - 6X)
2,298-5,408 KByte/s (DVD-Video, CSS Disc - 1.7X - 2.4X)
1,890-3,240 KByte/s (DVD-R - 1.4X - 2.4X)
2,704 KBytes/s (DVD-RAM - 2X/1X)
CD mode 1:
600-855 KByte/s (4X - 5.7X)
1,552-3,600 KByte/s (10.3X - 24X)
CD mode 2:
684.4 - 975.3 KByte/s (4X - 5.7X)
1,769 - 4,104 KByte/s (10.3 - 24X) |
| Burst
Host Transfer Rate |
16.7MB/s
(PIO Mode 4 & Multi word DMA)
33.3MB/s (Ultra DMA) |
| Spin Up Time: |
2.2s
(DVD)
2.2s (CD)
2.3s (DVD-RAM - ver 1.0)
2.6s (DVD-RAM - ver 2.1) |
| Rotational Speed: |
DVD
(Single layer): 4,670rpm (3.3X - 8X) DVD (Dual layer): 3,792rpm,
(2.5X - 6X) DVD-VIDEO (CSS Disc): 2,355 rpm (1.7X
- 4X)
DVD-R: 1,400 - 1,960rpm (1.4X - 2.4X)
DVD-RAM (ver 1.0): 2,160 - 4,800rpm (2X)
DVD-RAM (ver 2.1): 1,380 - 3,300rpm (1X) CD: 1,200 - 2,000rpm
(4X - 5.7X)
CD: 5,100 rpm (10.3X - 24X) |
| Buffer Cache Size: |
512KByte |
| Physical Characteristics: |
| Dimensions |
5.04"
x 0.5" x 4.96" (128mm x 12.7mm x 126.1mm) |
| Weight |
8.64 ounces
(0.245kg) |
| Audio: |
| Output |
0.8V (rms
typ) ±1dB |
| Distortion |
0.04% Max
(at 1kHz w/20 kHz LPF) |
| Power Requirements: |
+5V±5% |
| Ambient Temperature: |
| Operating |
41°F -
122°F (5°C - 50°C ) |
| Storage |
-4°F -
149°F (-20°C - 65°C) |
| Shipping |
-40°F -
149°F (-40°C - 65°C) |
| Operating
Humidity (non-condensing) |
8% - 80%
(wet bulb 27°C max) |
| Error Rates: |
| Hard Read Error |
10-15 (DVD)
10-15 (CD - mode 1)
10-12 (CD - mode 2) |
| Seek Read Error |
10-6 |
| MTBF: |
60,000
hours |
| Mounting Orientations: |
±15°
Horizontal
±15° Vertical (eject button down)/±30° Vertical (eject
button up) |
|