|
layout.gif
|
| Compatible
Read Standards: |
DVD:
DVD-ROM
(DVD-5, DVD-9, DVD-10, DVD-18), DVD-R, DVD-RW, DVD-RAM
CD:
CD-Audio, CD+(E)G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, CD-I, CD-I Bridge (Photo-CD, Video
CD), Multi-session CD (Photo-CD, CD-EXTRA, CD-RW, CD-R), CD-R (read),
CD-RW (read) |
| Access Time: |
| Average
Random Access |
100ms
(DVD)
95ms (CD)
170ms (DVD-RAM) |
| Average
Random Seek |
95ms
(DVD)
90ms (CD)
120ms (DVD-RAM) |
| Full
Stroke |
160ms
(DVD)
160ms (CD)
350ms (DVD-RAM) |
| Data Transfer Rate: |
| Sustained
Data Transfer Rate |
DVD (single
layer): 4,463 - 10,820 KByte/s (3.3X - 8X)
DVD (dual layer): 3,380 - 8,112 KByte/s (2.5X - 6X)
DVD VIDEO: 2,298 - 5,408 KBytes/s (1.7X - 4X)
DVD-R/RW: 2,298 - 5,408 KBytes/s (1.7X - 4X)
DVD-RAM (ver 1.0 & 2.1): 2,704 KByte/s (2X & 1X)
CD (mode 1): 1,552 - 3,600 KByte/s (10.3X - 24X)
CD (mode 2): 1,769 - 4,104 KByte/s (10.3X - 24X)
CD-RW: 1,293 KByte/s (8.6X) |
| Burst
Host Transfer Rate |
16.7MB/s
(PIO Mode 4 & Multi word DMA)
33.3MB/s (Ultra DMA) |
| Rotational Speed: |
DVD
(Single layer): 4,670rpm (3.3X - 8X) DVD (Dual layer):
3,792rpm
(2.5X - 6X)
DVD-VIDEO: 2,355rpm (1.7X - 4X)
DVD-R/RW: 2,355rpm (1.7X - 4X)
DVD-RAM (ver 1.0): 2,160 - 4,800rpm (2X)
DVD-RAM (ver 2.1): 1,380 - 3,300rpm (1X) CD-ROM: 5,100rpm (10.3X - 24X)
CD-DA Transfer: 2,200 - 5,100rpm (10.3X)
CD-RW: 1,800 - 4,270rpm (8.6X) |
| Buffer Cache Size: |
192KByte |
| Physical Characteristics: |
| Dimensions
(WxDxH) |
5.04"
x 5.07" x0.5" (128mm x 129mm x12.7mm) |
| Weight |
7.05 ounces
(200 grams) |
| Audio: |
| Output |
0.8V (rms
typ) ±1dB |
| Distortion |
0.04% Max
(at 1kHz w/20 kHz LPF) |
| Power Requirements: |
+5V±5% |
| Ambient Temperature: |
| Operating |
41°F -
122°F (5°C - 50°C ) |
| Storage |
14°F -
149°F (-10°C - 65°C) |
| Shipping |
-40°F -
149°F (-40°C - 65°C) |
| Operating
Humidity (non-condensing) |
8% - 80%
(wet bulb 27°C max) |
| Error Rates: |
| Hard Read Error |
10-15 (DVD)
10-15 (CD - mode 1)
10-12 (CD - mode 2) |
| Seek Read Error |
10-6 |
| MTBF: |
60,000
hours |
| Mounting Orientations: |
±15°
Horizontal
±15° Vertical (eject button down)/±30° Vertical (eject
button up) |
|