|
layout.gif
|
| Compatible Standards: |
DVD:
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (read)
CD: CD-DA, CD+(E)G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, CD-I Bridge (Photo-CD, Video CD),
CD-I, Multisession CD (Photo-CD, CD-Extra, CD-RW, CD-R), CD-R (read), CD-RW (read) |
| Access Time: |
| Average
Random Access |
110ms
(DVD)
85ms (CD 32X) |
| Average
Random Seek |
90ms (DVD)
80ms (CD 32X) |
| Full
Stroke |
210ms
(DVD)
140ms (CD 32X) |
| Data Transfer Rate: |
| Sustained Data Transfer Rate |
3,366 - 8,112 KByte/s (DVD)
2,069 - 4,800 KByte/s (CD - mode 1)
2,360 - 5,475 KByte/s (CD - mode 2) |
| Burst Data Transfer Rate |
16.7MB/s (PIO Mode 4)
33.3MB/s (Ultra DMA) |
| Spin Up Time: |
1.4s (DVD)
3.1s (CD) |
| Rotational Speed: |
3,500rpm (DVD)
1,100 - 2,800rpm (DVD-R)
6,900rpm (CD)
4,300rpm (CD-RW)
1,200 - 2,000rpm (CD Audio, Video CD) |
| Buffer Cache Size: |
256KByte |
| Physical Characteristics: |
| Dimensions |
5.75"
x 1.6" x 7.6" (146mm x 41.5mm x 193mm) |
| Weight |
1.87lbs
(0.85kg) |
| Audio: |
| Output |
0.85V (rms
typ) |
| Distortion |
0.04% Max
(at 1kHz w/20 kHz LPF) |
| Power Requirements: |
+5V±5%+12V±5% |
| Ambient Temperature: |
| Operating |
41°F -
122°F (5°C - 50°C) |
| Storage |
14°F -
140°F (-10°C - 60°C) |
| Shipping |
-40°F -
149°F (-40°C - 65°C) |
| Operating
Humidity (non-condensing) |
8% - 80%
(wet bulb 27°C max) |
| Error Rates: |
| Hard Read Error |
10-15 (DVD)
10-15 (CD - mode 1)
10-12 (CD - mode 2) |
| Seek Read Error |
10-6 |
| MTBF: |
100,000 hours |
| Mounting Orientations: |
±20° Horizontal / ±10° Vertical |
|