|
layout.gif
|
| Compatible Standards: |
DVD: DVD-ROM
(DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (read)
CD: CD-DA, CD+(E)G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, CD-I Bridge (Photo-CD, Video CD),
CD-I, Multisession CD (Photo-CD, CD-Extra, CD-RW, CD-R), CD-R (read), CD-RW (read) |
| Access Time: |
| Average
Random Access |
115ms
(DVD)
95ms (CD 48X) |
| Average
Random Seek |
105ms
(DVD)
90ms (CD 48X) |
| Full
Stroke |
200ms(DVD)
180ms (CD 48X) |
| Data Transfer Rate: |
| Sustained
Data Transfer Rate |
8,910
- 21,600 KByte/s (DVD)
3,105 - 7,200 KByte/s (CD - mode
1)
3,541 - 8,212 KByte/s (CD - mode 2) |
| Burst
Data Transfer Rate |
16.7MB/s
(PIO Mode 4 & Multiple Word DMA)
33.3MB/s (Ultra DMA) |
| Spin Up Time: |
1.5s (DVD)
1.4s (CD) |
| Rotational Speed: |
9,200rpm (DVD-single layer) 6,300rpm
(DVD-dual layer)
1,100 - 2,800rpm (DVD-R)
9,500rpm
(CD, CD-R)
4,300rpm (CD-RW) 1,800 - 4,300rpm
(CD-DA Transfer)
1,200 - 2,000rpm (CD Audio, Video CD) |
| Buffer Cache Size: |
128KByte |
| Physical Characteristics: |
| Dimensions |
5.75"
x 1.6" x 7.6" (146mm x 41.5mm x 193mm) |
| Weight |
2.14lbs
(0.97kg) |
| Audio: |
| Output |
0.86V
(rms typ) |
| Distortion |
-80 dB
(at 1 kHz JIS A-Weighted) |
| Power Requirements: |
+5V±5%+12V±5% |
| Ambient Temperature: |
| Operating |
41°F -
122°F (5°C - 50°C) |
| Storage |
14°F -
140°F (-10°C - 60°C) |
| Shipping |
-40°F -
149°F (-40°C - 65°C) |
| Operating
Humidity (non-condensing) |
8% - 80%
(wet bulb 27°C max) |
| Error Rates: |
| Hard Read Error |
10-15 (DVD)
10-15 (CD - mode 1)
10-12 (CD - mode 2) |
| Seek Read Error |
10-6 |
| MTBF: |
100,000
hours |
| Mounting Orientations: |
±20°
Horizontal / ±10° Vertical |
|