layout.gif




    Notify me about future
    product information


 

 


Back to Overview and Features
SD-R1202 - Internal ATAPI (enhanced IDE)
Specifications

Access Time:
Average Random Access - DVD-ROM (12x) Time 130ms
Average Random Access - CD-ROM (40x) Time 110ms
Average Random Seek Time - DVD-ROM (12x) 120ms
Average Random Seek Time - CD-ROM (40x) 105ms
Data Transfer Rate:
Sustained Data Transfer Rate: DVD-ROM 16,200 KByte/s (12X CAV)
Sustained Data Transfer Rate: CD-ROM 6,000 KByte/s (40X CAV)
Burst (ATAPI - multi word DMA Mode 2) 16.7MB/sec
Burst (ATAPI - PIO Mode 4): 16.7MB/sec
Burst (Ultra DMA) 33.3MB/sec
Buffer Size 2,048KByte
Physical Characteristics:
Dimensions 1.6" x 5.7" x 7.6" (41.5mm x 146mm x 193mm)
Weight 2.03 lbs. (0.92kg)
Power Requirements: +5V, +12V (±5%)
Compatible CD-RW/DVD-ROM Standard - Write:
Write Formats: CD-R, CD-RW Disc at once, Track at once, session at once, Packet Write
Write Disc: CD-R, CD-RW CD-DA, CD+ (E) G, CD-MIDI, CD-ROM, CD-ROM XA, CD-I, CD-I BRIDGE (Photo-CD, Video-CD), Multi-session CD (Photo-CD, CD-Extra, Portfolio)
Compatible CD-RW/DVD-ROM Standard - Read:
DVD-ROM DVD-ROM, DVD-R, DVD-RW
CD-ROM CD-DA, CD+(E) G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, CD-I, CD-I Bridge (Photo-CD, Video-CD), Multi-session CD (Photo CD, CD-Extra, CD-R, CD-RW, Portfolio), CD-RW (read), CD-R (read), High Speed CD-RW
Environmental:
Operation Temperature 41°F - 122°F (5°C to 50°C)
Storage Temperature 14°F - 140°F ( -10° to 60°C)
Operating Humidity (non-condensing) 8% to 80%
MTBF 100,000 POH

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement