|
layout.gif
|
| Access Time: |
| Average Random Access -
DVD-ROM (8x)
Time |
140ms |
| Average Random Access - CD-ROM (24x)
Time |
120ms |
| Average Random Seek Time -
DVD-ROM (8x) |
115ms |
| Average Random Seek Time - CD-ROM (24x) |
105ms |
| Sustained
Data Transfer Rate: |
| DVD-ROM |
4,463
- 10,820KB/sec (3.3 - 8X CAV) |
| CD-ROM |
1,552
- 3,600KB/sec (10.3X - 24X CAV) |
| Burst (ATAPI - multi word DMA Mode 2) |
16.7MB/sec |
| Burst (ATAPI - PIO Mode 4): |
16.7MB/sec |
| Burst (Ultra DMA) |
33.3MB/sec |
| Buffer Size |
2 MB |
| Physical Characteristics: |
| Dimensions |
5.04" x
0.5"
x 4.96" (128mm x 12.7mm x 126.1mm) |
| Weight |
0.54 lbs.
(0.246kg) |
| Power
Requirements: |
+5V |
| Compatible CD-RW/DVD-ROM Standard - Write: |
| Write Formats: CD-R, CD-RW |
Disc at once, Track at once, session at once, Packet Write |
| Write Disc: CD-R, CD-RW |
CD-DA, CD+ (E) G, CD-MIDI, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I BRIDGE (Photo-CD, Video-CD), Multisession CD (Photo-CD,
CD-Extra, Portfolio) |
| Compatible CD-RW/DVD-ROM Standard - Read: |
| DVD-ROM |
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (read),
CPRM non-correspondence |
| CD-ROM |
CD-DA,
CD+(E) G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I Bridge (Photo-CD, Video-CD), Multisession CD (Photo CD, CD-Extra,
Portfolio, CD-R, CD-RW), CD-RW (read), CD-R (read) |
| Environmental: |
| Operation Temperature |
41°F -
122°F (5°C to 50°C) |
| Storage Temperature |
14°F - 140°F ( -10° to 60°C) |
| Operating Humidity
(non-condensing) |
8% to 80% |
| MTBF |
60,000 POH
|
|