|
layout.gif
|
| Access Time: |
| Average Random Access -
DVD-ROM |
100ms |
| Average
Random Access - DVD-RAM |
170ms |
| Average Random Access - CD-ROM |
90ms |
Average Random
Seek - DVD-ROM |
85ms |
Average
Random
Seek - DVD-RAM |
130ms |
Average Random
Seek - CD-ROM |
80ms |
| Sustained
Data Transfer Rate: |
DVD-ROM
(single)
DVD-ROM (dual) |
4,463
- 10,820KB/sec
3,380 - 4,056KB/sec |
| DVD-RAM |
2,704KB/sec |
CD-ROM
(mode 1)
CD-ROM (mode 2) |
1,552
- 3,600KB/sec
1,769 - 4,104KB/sec |
| Burst (ATAPI - multi word DMA Mode 2) |
16.7MB/sec |
| Burst (ATAPI - PIO Mode 4): |
16.7MB/sec |
| Burst (Ultra DMA) |
33.3MB/sec |
| Buffer Size |
2MB |
| Physical Characteristics: |
| Dimensions
(WxDxH) |
5.04" x
5.07" x 0.5" (128mm x 129mm x 12.7mm ) |
| Weight |
7.05
ounces. (200grams) |
| Power
Requirements: |
+5V |
| Compatible CD-RW/DVD-ROM Standard - Write: |
| Write Formats: CD-R, CD-RW |
Disc at once, Track at once, session at once, Packet Write |
| Write Disc: CD-R, CD-RW |
CD-DA, CD+ (E) G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I BRIDGE (Photo-CD, Video-CD),
Multi-session CD (Photo-CD,
CD-Extra, Portfolio) |
| Compatible CD-RW/DVD-ROM Standard - Read: |
| DVD-ROM |
DVD-ROM (DVD-5, DVD-9, DVD-10, DVD-18), DVD-R (read),
DVD-RW (read), DVD-RAM (read) |
| CD-ROM |
CD-DA,
CD+(E)G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I Bridge (Photo-CD, Video-CD),
Multi-session CD (Photo CD, CD-Extra,
Portfolio, CD-R, CD-RW), CD-RW (read), CD-R (read) |
| Environmental: |
| Operation Temperature |
41°F -
122°F (5°C to 50°C) |
| Storage Temperature |
14°F - 140°F ( -10° to 60°C) |
| Operating Humidity
(non-condensing) |
8% to 80% |
| MTBF |
60,000 POH
|
|