layout.gif




    Notify me about future
    product information


 

 


 
Recordable DVD/CD Mobile Computer Drive
DVD-R/DVD-RW/CD-R/CD-RW Combination Drive
OEM Drive
SD-R6012

Specifications

Access Time:
Average Random Access Time - DVD-ROM (8x)  105ms
Average Random Access Time - CD-ROM (24x)  95ms
Average Random Access Time - DVD-RAM (1x/2x)  170ms
Average Random Seek Time - DVD-ROM (8x) 95ms
Average Random Seek Time - CD-ROM (24x) 90ms
Average Random Seek Time - DVD-RAM (1x/2x) 120ms
Data Transfer Rate:
Sustained Data Transfer Rate:    DVD-ROM (single)
DVD-ROM (dual)
DVD-VIDEO
DVD-R, DVD-RW
DVD-RAM (ver. 1)
DVD-RAM (ver. 2.1)
4,410 - 10,800  KByte/s
3,375 - 8,100 KByte/s
2,150 - 3,240 KByte/s
2,160 - 5,400 KByte/s
2,704 KByte/s
2,704 KByte/s
Sustained Data Transfer Rate: CD-ROM (mode 1)
CD-ROM (mode 2)
1,545 - 3,600 KByte/s
1,761 - 4,104 KByte/s
Burst (multi word DMA Mode 2) 16.7 MByte/sec
Burst (PIO Mode 4): 16.7 MByte/sec
Burst (Ultra DMA) 33.3 MByte/sec
Buffer Size 2 MByte
Physical Characteristics:
Dimensions (WxHxD) 5.04" x 0.5" x 4.96" (128mm x 12.7mm x 126.1mm)
Weight 7.05 ounces (0.2kg)
Power Requirements: +5V (±5%)
Compatible Standards - Write:
Write Formats: 
DVD-R
DVD-RW
CD-R/-RW
Disc at once, incremental write
Disc at once, incremental write, restricted overwrite
Disc at once, track at once, session at once, packet write
Write Disc: 
DVD-R
DVD-RW
CD-R/-RW
DVD-R (ver2.0)
DVD-RW (ver 1.1)
CD-DA, CD+(E) G, CD-MIDI, CD-ROM, CD-ROM XA, MIXED MODE CD, CD-I, CD-I BRIDGE (Photo-CD, Video-CD), Multi-session CD (Photo-CD, CD-Extra, Portfolio)
Compatible Standards - Read:
DVD DVD-ROM, DVD-R (ver 1.0, ver 2.0), DVD-RW (ver 1.1), DVD-RAM (ver 2.1)
CD-ROM CD-DA, CD+(E) G, CD-MIDI, CD-TEXT, CD-ROM, CD-ROM XA, CD-I, CD-I Bridge (Photo-CD, Video-CD), Multi-session CD (Photo CD, CD-Extra, CD-R, CD-RW, Portfolio), CD-RW, CD-R
Environmental:
Operation Temperature 41°F - 122°F (5°C to 50°C)
Storage Temperature 14°F - 140°F ( -10° to 60°C)
Operating Humidity (non-condensing) 8% to 80%
MTBF 100,000 POH

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement