|
layout.gif
|
| Compatible Standards: |
DVD:
DVD-RAM, DVD-ROM, DVD-R (playback only)
CD: Red-book, Yellow-book, CD-ROM XA, CD-I Bridge (Photo-CD, Video CD), CD-I, CD-I Ready,
CD-G, CD-Text, Multi-session CD (Photo-CD, CD-Extra), CD-DA, CD-R (playback only), CD-RW
(playback only) |
| Access Time: |
| Average
Random Access |
180ms
(DVD-RAM)
260ms (DVD-ROM)
170ms (CD-ROM) |
| Average
Random Seek |
120ms
(DVD-RAM)
210ms (DVD-ROM)
140ms (CD-ROM) |
| Data Transfer Rate: |
| Sustained
Data Transfer Rate |
1,350
KByte/s (DVD-RAM)
2,700 KByte/s (DVD-ROM, DVD-R)
990 - 2,400 KByte/s (CD-ROM) |
| Burst Data
Transfer Rate |
5MB/s
(asynchronous)
20MB/s (synchronous) |
| Start Time: |
15.0s
(DVD-RAM)
7.0s (DVD-ROM - single layer)
12.0s (DVD-ROM - dual layer)
7.0s (CD-ROM) |
| Rotational Speed: |
1,028 -
2,400rpm (DVD-RAM)
1,200 - 2,800rpm (DVD-ROM - single layer)
1,300 - 3,000rpm (DVD-ROM - dual layer and DVD-R)
3,516rpm (CD-ROM) |
| Data
Buffer: |
2MBytes |
| Physical Characteristics: |
| Dimensions |
5.75" x 8"
x 1.63" (146mm x 203mm x 41.3mm) |
| Weight |
2.5lbs (1.14kg) |
| Power Requirements: |
+5V±5% |
| Ambient Temperature: |
| Operating |
41°F - 122°F (5°C -
50°C) |
| Storage |
14°F - 140°F (-10°C
- 60°C) |
| Shipping |
-40°F - 149°F (-40°C
- 65°C) |
| Operating Humidity
(non-condensing) |
8% - 80% (wet bulb
27°C max) |
| Error Rates: |
| Hard Read
Error |
10-15
(DVD-RAM, DVD-ROM)
10-15 (CD-ROM - mode 1)
10-12 (CD-ROM - mode 2) |
| Seek Read
Error |
10-6 (DVD-RAM,
DVD-ROM, CD-ROM) |
| MTBF: |
100,000
hours |
| Mounting Orientations: |
±15°
Horizontal / ±15° Vertical |
|