| Applicable
Write Format: |
DVD-RAM:
4.7GB (single sided media)
9.4GB (dual sided media)
1.46GB (single sided media)
2.92GB (dual sided media)
2.6GB (single sided media)
5.34GB (dual sided media) |
| Applicable
Read Disc: |
DVD-RAM:
4.7GB (single sided media)
9.4GB (dual sided media)
1.46GB (single sided media)
2.92GB (dual sided media)
2.6GB (single sided media)
5.2GB (dual sided media)
DVD-ROM:
DVD-5 (single sided/single layer)
DVD-9 (single sided/dual layer)
DVD-10 (double sided/single layer)
DVD-18 (double sided/dual layer)
DVD-R (3.9GB)
DVD-RW (4.7GB)
CD:
CD-DA, CD+(E)G, CD-MIDI, CD-TEXT,
CD-ROM,
CD-ROM XA, MIXED MODE
CD, CD-I, CD-I Bridge (Photo-CD,
Video-CD), Multisession
CD (Photo-CD,
CD-Extra, Portfolio, CD-R, CD-RW), CD-R, CD-RW
|
| Data
Capacity: |
DVD-RAM:
Ver 2.0: 4.377GB
Ver 1.0: 2.324GB
DVD:
DVD-5: 4.377GB
DVD-9: 7.959GB
DVD-10: 8.754GB
DVD-18:15.917GB
DVD-R: 3.679GB
DVD-RW:4.377GB
CD:
Mode 1: 656.5MB
Mode 2: 748.8MB |
| Access Time: |
| Average
Random Access Time |
190ms
(DVD-RAM)
120ms (DVD-ROM)
100ms (CD-ROM) |
| Average
Random Seek Time |
145ms
(DVD-RAM)
100ms (DVD-ROM)
85ms (CD-ROM) |
| Average
Full Stroke Access Time |
330ms
(DVD-RAM)
200ms (DVD-ROM)
180ms (CD-ROM) |
| Data Transfer Rate: |
| Sustained
Data Transfer Rate |
2,704
Kbyte/s (DVD-RAM - ver 2.1)
1,352 KByte/s (DVD-RAM - ver 1.0)
2,812 - 6,760 KByte/s (DVD-ROM)
1,557 - 3,600 Kbyte/s (CD - mode 1)
1,775 - 4,150 Kbyte/s (CD - mode 2) |
| Burst Data
Transfer Rate |
16.7
Mbyte/s (PIO Mode 4)
16.7 Mbytes/s (Multiple Word DMA transfer mode 2)
33.3 Mbyte/s (Ultra DMA) |
| Spin
up Time: |
DVD-RAM:
15.0s (typ)
DVD-ROM: 6.0s (typ)
CD-ROM: 11.0s (typ) |
| Rotational Speed: |
DVD-RAM
(ver 2.0)
1,380 - 3,300rpm
2,100 - 3,300rpm
DVD-RAM (ver 1.0): 1,080 - 2,400rpm
DVD-ROM (single layer): 3,400rpm
DVD-ROM (double layer): 3,800rpm
DVD-R, DVD-RW: 1,100 - 2,800rpm
CD-ROM, CD-R: 5,100rpm
CD-RW: 3,400rpm
Video CD: 900 - 2,200rpm
CD-DA: 1,800 - 4,200rpm |
| Data
Buffer: |
8MByte |
| Physical Characteristics: |
| Dimensions |
5.75" x
1.63" x 7.68 (146mm x 41.5mm x 195mm) |
| Weight |
2.53lbs
(1.15kg) |
| Power Requirements: |
+5V±5%,
+12V±5%
(operating)
+5V±8%,
+12V±8%
(start-up) |
| Ambient Temperature: |
| Operating |
41°F -
113°F (5°C - 45°C) |
| Storage |
14°F - 140°F (-10°C
- 60°C) |
| Shipping |
-40°F - 149°F (-40°C
- 65°C) |
| Operating Humidity
(non-condensing) |
8% - 80% (wet bulb
27°C max) |
| Error Rates: |
| Hard Read
Error |
10-15
(DVD-RAM, DVD-ROM)
10-15 (CD-ROM - mode 1)
10-12 (CD-ROM - mode 2) |
| Seek Read
Error |
10-6 (DVD-RAM,
DVD-ROM, CD-ROM) |
| MTBF: |
100,000
hours |
| Mounting Orientations: |
±15°
Horizontal / ±10° Vertical |