| Compatible CD-ROM Standards: |
Red-Book, Yellow-Book,
CD-ROM XA, CD-I Bridge (Photo-CD, Video CD), CD-I, CD-I Ready, CD-G and Multisession
(Photo-CD, CD-Extra, CD-RW, CD-R), CD-TEXT |
| Access
Time: |
| Average Random Access
Time |
80ms (40X) |
| Average Random Seek Time |
75ms (40X) |
| Average Random Full
Stroke Time |
135ms (40X) |
| Data
Transfer Rate: |
| Sustained Mode |
2,595 - 6,000 KB/s (17.3 - 40X) |
| Burst (SCSI Interface) |
20MB/s Sync.
5 MB/s Async. |
| Spin Up Time: |
3.5s Typ (40X) |
| Rotational
Speed: |
8,500rpm (17.3 - 40X) |
| Buffer Cache
Size: |
256K |
| Physical
Characteristics: |
| Dimensions |
1.62" x 5.69" x 7.41"
(41.5mm x 146mm x 193mm) |
| Weight |
1.98 lbs (0.9 kg) |
| Audio: |
| Output |
0.75 volts (rms Typ) |
| Distortion |
0.014% Typ (at 1kHz with 20kHz LPF) |
| Power
Requirements: |
+12v, +5v (±5%) |
| Ambient
Temperature: |
| Operating |
41° to 122°F (5° to 50°C) |
| Storage |
14° to 140°F (-10° to 60°C) |
| Shipping |
-40° to 149°F (-40° to 65°C) |
| Operating Humidity (non-condensing) |
8% to 80% (wet bulb 27°C max.) |
| Error
Rates: |
| Hard Read Error - Mode 1 |
10-15 |
| Hard Read Error - Mode 2 |
10-12 |
| Seek Error |
10-6 |
| MTBF: |
1000,000 POH @ 20% Duty Cycle |
| Mounting
Orientation: |
± 20° Horizontal / ±
10° Vertical |