| Compatible CD-ROM Standards: |
Red-Book, Yellow-Book,
CD-ROM XA, CD-I Bridge (Photo-CD, Video CD), CD-I, CD-I Ready, CD-G and Multisession
(Photo-CD, CD-Extra, CD-RW, CD-R), CD-TEXT |
| Access
Time: |
| Average Random Access
Time |
85ms (32X) |
| Average Random Seek Time |
80ms (32X) |
| Average Random Full
Stroke Time |
145ms (32X) |
| Data
Transfer Rate: |
| Sustained Data Transfer |
2,070 - 4,800 KB/s (13.8 - 32X) |
| Sustained PIO host
Transfer Rate |
16.7 MB/s (PIO Mode 4) |
| Spin Up Time: |
3.0s Typ (32X) |
| Rotational Speed: |
6,900rpm (13.8 - 32X) |
| Buffer Cache
Size: |
128K |
| Physical Characteristics: |
| Dimensions: |
1.62" x 5.69"
x 7.41" (41.5mm x 146mm x 190mm) |
| Weight |
1.61lbs (0.73kg) |
| Audio: |
| Output |
0.75 volts (rms typ) |
| Distortion |
0.014% (at 1kHz with 20kHz
LPF) |
| Power
Requirements: |
+12v, +5v (± 5%) |
| Ambient
Temperature: |
| Operating |
41° to 122°F (5° to 50°C) |
| Storage |
-4° to 140°F (-20° to 60°C) |
| Shipping |
-40° to 149°F (-40° to 65°C) |
| Operating Humidity (non-condensing) |
8% to 80% (wet bulb 27°C max.) |
| Error
Rates: |
| Hard Read Error - Mode 1 |
10-15 |
| Hard Read Error - Mode 2 |
10-12 |
| Seek Error |
10-6 |
| MTBF: |
100,000 POH @ 20% Duty Cycle |
| Mounting
Orientation: |
± 20°
Horizontal / Vertical ± 10° |