| Compatible CD-ROM Standards: |
Red-Book, Yellow-Book,
CD-ROM XA, CD-I Bridge (Photo-CD, Video CD), CD-I, CD-I Ready, CD-G and Multisession
(Photo-CD, CD-Extra, CD-RW, CD-R), CD-TEXT |
| Access Time: |
| Average Random Access
Time |
80ms (17.3X - 40X)
95ms (6X - 14X) |
| Average Random Seek Time |
75ms (17.3X - 40X)
90ms (6X - 14X) |
| Average Random Full
Stroke Time |
135ms (17.3X - 40X)
170ms (6X - 14X) |
| Data Transfer Rate: |
| Sustained Data Transfer
Rate |
2,595 - 6,000 KB/s
(17.3-40X) |
| Sustained PIO host
Transfer Rate |
16.7 MB/s (PIO Mode 4) |
| Spin
Up Time: |
3.5s Typ (40X) |
| Rotational
Speed: |
8,500rpm (17.4 - 40X) |
| Buffer
Cache Size: |
128K |
| Physical Characteristics: |
| Dimensions |
1.62" x 5.69"
x 7.6" (41.5mm x 146mm x 193mm) |
| Weight |
1.67lbs (0.76kg) |
| Audio: |
| Output |
0.75 volts (rms typ) |
| Distortion |
0.014% (at 1kHz
with 20kHz LPF) |
| Power
Requirements: |
+12v, +5v (± 5%) |
| Ambient Temperature: |
| Operating |
41° to 122°F (5° to
50°C) |
| Storage |
-4° to 140°F (-20° to
60°C) |
| Shipping |
-40° to 149°F (-40°
to 65°C) |
| Operating Humidity
(non-condensing) |
8% to 80% (wet bulb
27°C max.) |
| Error Rates: |
| Hard Read Error -
Mode 1 |
10-15 |
| Hard Read Error - Mode 2 |
10-12 |
| Seek R |
10-6 |
| MTBF: |
100,000 POH @ 20% Duty
Cycle |
| Mounting
Orientation: |
± 20° Horizontal
/ ± 10° Vertical |