layout.gif
 
 
 
 
 
 
 
 
 
 
 
 
 


    Notify me about future
    product information


 

 

ATAPI CD-ROM and DVD Drivers

Toshiba's CD-ROM and DVD-ROM drives do not require any unique device drivers for Windows '95/'98/2000/NT.
After installing your drive and re-booting, your system should recognize your CD-ROM or DVD-ROM.
Win '95/'98/2000/NT Operating Systems support all Toshiba ATAPI CD-ROM and DVD-ROM drives natively.


DOS/Windows 3.x Device Drivers
This device driver is to be used with DOS/Windows 3.x operating systems. Do not use this driver with Windows '95, Windows '98 or Windows 2000 unless you are going to use your system in the REAL or MS-DOS Modes. Device drivers for Windows '95, Windows '98, Windows 2000, OS/2, and NT operating systems are provided with the installation or setup software of each operating system.

DOS ATAPI Interface Driver
If you prefer using DOS click the link below to download a MS-DOS ATAPI interface driver.

atapi.exe


SCSI CD-ROM and DVD Drivers

The CD-ROM/DVD-ROM SCSI interface driver is written for the SCSI card you are using in your system, not by Toshiba. If during installation Windows can not find the correct SCSI software driver for your SCSI card and you do not have the software driver that came with your SCSI card, contact your SCSI host adapter manufacturer.

Adaptec SCSI Drivers

LSI Logic (Symbios) SCSI Drivers

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement