|
Back
to Contents Page
Toshiba
XM-1902B CD-ROM
Specifications
General |
Performance
| Reliability |
Audio |
Environmental |
Power |
Physical |
Connectors
General
| Interface |
ATAPI |
| Compatible CD-ROM Standards |
| Red-Book |
Photo-CD |
CD-EXTRA |
| Yellow-Book |
Video
CD |
CD-RW
(Read) |
| CD-ROM
XA |
CD-I |
CD-R
(Read) |
| CD-I
Bridge |
CD-G |
|
|
top
of page
Performance
| User
Data Capacity |
650MB |
| User
Data Blocks |
2,048
Byte/block (mode 1)
2,336 Byte/block (mode 2) |
| Data
Transfer Rate - 10.3X - 24X |
1,545
- 3,600 KBytes/s (mode 1)
1,716 - 4,104 KBytes/s (mode 2) |
| Rotational
Speed - 24X |
5,200rpm |
| IDE
Interface Burst Transfer Rates |
16.7
MBytes/s
8.33 Single-word DMa
16.7 Multi-word DMA
33.3 Ultra DMA |
| Access
Time |
99ms |
| Memory
Buffer |
128Kbytes |
top
of page
Reliability
| MTBF |
60,000
hours |
| User
Error Rates |
|
| Hard
Error Rate: mode 1 (with up to 5 retries and layered ECC
on) |
10-15
max |
| Hard
Error Rate: mode 2 (with up to 5 entries) |
10-12
max |
| Seek
Error Rate |
10-6
max |
top
of page
Audio
| Number
of Channels |
2 |
| Frequency
Response |
20Hz
to 20,000 Hz |
| Distortion |
0.03%
Max. (at 1kHz weighted 20 kHz LPF) |
| Output
Levels |
0.775
V (rms Typ ±3dB) |
top
of page
Environmental
| Ambient
Temperature |
|
Operating
|
5°
to 50° C (41° to 122° F) |
Storage
|
20°
to 65° C (68° to 149° F) |
Shipping
|
-40°
to 65° C (-40° to 149° F) |
| Relative
Humidity |
|
Operating
|
8%
to 80% |
Storage/Shipping
|
5%
to 95% |
| Acoustical
Noise |
<45dB |
top
of page
Power
| DC Voltage and Current Requirements |
5V
±5% |
Physical
| Height |
5.04"
(128mm) |
| Width |
0.5"
(12.7mm) |
| Depth |
5.07"
(129mm) |
| Weight |
0.40
lbs (0.18kg) |
top
of page
Connectors
| DC
input |
AMP
1-480424-0 |
| IDE
Interface Connector |
50
Pin ATAPI Standard |
| Analog
Audio Line Output Connector |
4
Pin ATAPI Standard |
top of page
|