layout.gif


    Notify me about future
    product information


 

 

 

Back to Contents Page


Toshiba XM-6401B CD-ROM
Setup

Jumper Settings | Connecting Cables | Completing Installation | Software


The following steps must be performed to properly install your CD-ROM:

Jumper Settings

Jumper Locations

Figure 1.Jumper Location

top of page

A block of mode select jumpers are located on the rear of the CD-ROM. If a jumper covers both pins on the jumper block, it is ON; if there is no jumper or only one of the pins is covered, the jumper is OFF. The jumper settings include SCSI ID, Parity, Termination, Eject, Test and Power Supply.

jumper block  Figure 2.Jumper Block

  
SCSI ID - All SCSI devices attached to your computer are assigned a SCSI-ID number from 0 to 7. Your CD-ROM’s SCSI ID must be set so that its ID number does not conflict with any other device’s SCSI-ID in your system. In most cases, your CD-ROM will be set to SCSI ID 4 at the factory. Also note that your SCSI interface card in most cases has a SCSI ID of 7. This following chart (figure 3) shows the jumper settings for the eight possible ID numbers.

 

Figure 3.SCSI ID Examples

 
SCSI ID's

Parity - In the ON mode, the parity bit check function on the SCSI data bus is activated which enhances data bus reliability.
Terminator ON/OFF - This jumper turns termination power ON or OFF. If you are connecting more than one SCSI device to your system, and the CD-ROM is not at the end of the chain, then terminator jumper is not required.
PRV/ALW - This jumper is used to inhibit the drive’s EJECT button. When the jumper is ON, the EJECT button will not operate.
Test - This setting selects the drive operation between normal CD-ROM and CD-Audio player mode. When jumper is set to ON position, commands from the host computer are ignored. This jumper is for test purposes only and should be set to OFF for proper CD-ROM function.
Power Supply - Toshiba SCSI CD-ROM drives can supply power to other equipment on the SCSI BUS. When the jumper is ON, the drive will supply termination power. If you’re not sure if any other device supplies termination power, it is fine to leave the jumper ON.

top of page

Placing CD-ROM inside your Computer

Now that you have set the jumpers, you are ready to install your CD-ROM inside your computer.

note.gif (1135 bytes) Important Note: Disconnect power from your computer system before beginning installation.

Remove computer cover and faceplate if required. Refer to your computer system’s manual for removal information. If CD-ROM is replacing a CD-ROM, remove CD-ROM presently installed in your system.

Your Toshiba CD-ROM can be placed in any free half-height drive slot at the front of your computer. (It can be mounted horizontally or vertically.)

Carefully start sliding the CD-ROM into the opening with the disc tray facing the front of the computer. Before you push the drive all the way in you will need to connect the SCSI Interface cable, Audio cable and the Power cable on the back of the drive.

top of page

Connecting Cables

SCSI Interface Cable (not supplied with drive) - The internal SCSI interface cable is connect to your SCSI host adapter card and fits into the socket on the back of your CD-ROM. The stripe or red-colored side of the ribbon cable connects to pin 1 of the drive's SCSI connector which is found next to the drive's power connector. Carefully push the SCSI connector into the socket, making sure it fits snugly.

If you are replacing your CD-ROM:
connect CD-ROM to the SCSI Interface connector that the older CD-ROM was connected to.

If CD-ROM is not replacing a CD-ROM
connect an internal SCSI Interface cable from your SCSI host adapter card to the SCSI connector found on the rear of your CD-ROM.

If CD-ROM is addition to a CD-ROM
daisy-chain the CD-ROM drive with a custom built SCSI interface cable (not supplied with kit). See Daisy-Chaining secion for more information.

Installing SCSI cable

Figure 4.Installing SCSI Interface Cable

top of page

Power Cable - Connect an internal computer power supply cable to the power socket at the back of the CD-ROM. One side of the plug has chamfered edges, so the power connector fits only one way. Push plug completely into the socket making sure the plug fits correctly.

Figure 5.Installing Power Cable

Installing Power Cable

 

Audio Cable (optional) - If you have a sound card and speakers, and would like to play audio CDs on your computer, you will need to get a sound cable. Contact our small parts supplier, AMC at 888/262-9700. Sound cables are made for the sound card you are using and the CD-ROM to which you are connecting. Make sure you have this information when purchasing a sound cable. The sound cable connects to your sound card at one end and the other end connects to the digital audio connector at the left rear of the CD-ROM (see CD-ROM Back Panel photo for location). Refer to the instructions which came with your sound card for details on any sound-driver software required. Installing Audio Cable

Figure 6.Installing Audio Cable

top of page

Daisy-Chaining - If the CD-ROM you are installing is one of two or more SCSI devices you are connecting to your system, you will need to use a custom built SCSI interface cable. Remember that the terminator jumper on the CD-ROM drive must have the jumper installed when the drive is the last device in the chain.

 

 

 

 

 

 

 

 

daisy chain illustration

Figure 7.Daisy-Chaining Multiple Drives

top of page

Completing Installation

After you have connected all the necessary cables, push the CD-ROM completely into the computer’s drive slot. Mount drive per your computer’s instructions. The screw length should not exceed 3±0.5mm (measured from outside surface of side or bottom of CD-ROM to tip of screw). Replace computer cover and all outer screws.

mounting illustration

Figure 8.Mounting Illustration

Software Driver -  Toshiba’s CD-ROM Drive is "plug n’ play". In Windows, when you apply power to your computer and boot-up, the system will recognize the new hardware and prompt you in the installation of the SCSI  driver. If during installation Windows can not find the correct SCSI driver, contact your SCSI host adapter board manufacturer for a copy of the software.

top of page

  © 2003 Toshiba America Inc. | Terms of Use | Privacy Statement