Back
to Contents Page
Toshiba XM-6401B CD-ROM
Specifications
General
| Performance | Reliability
| Audio | Environmental
| Power | Physical | Connectors | Regulatory
General
| Interface |
SCSI |
| Compatible CD-ROM Standards |
| Red-Book |
Photo CD |
CD-EXTRA |
| Yellow-Book |
Video CD |
CD-RW (Read) |
| CD-ROM XA |
CD-I |
CD-R (Read |
| CD-I Bridge |
CD-G |
|
|
top
of page
Performance
| User data capacity |
650MB |
| User Data/Block |
2,048 Byte/block (Mode 1)
2,336 Byte/block (Mode 2) |
| Data Transfer rate - 17.3X - 40X |
2,595 - 6,000 KBytes/sec (Mode 1)
2,958 - 6,840 KBytes/sec (Mode 2) |
| Rotational Speed - 17.3X - 40X |
CAV 8,500 rpm |
| Burst (SCSI Interface) |
20 MBytes/sec (Sync)
5 MBytes/sec (Async) |
| Access Time |
80ms |
| Memory Buffer |
256Kbytes |
Top
of page
Reliability
| MTBF |
100,000 hours |
Hard Error Rate:
(with up to 5 retries) |
10 -15 max (Mode 1)
10 -12 max (Mode 2) |
| Seek Error Rate (with up to 5 retries) |
10 -6 max |
top
of page
Audio
| Number of Channels (Analog) |
2 |
| Sampling Frequency |
44.1 kHz |
| Frequency Response |
20 Hz to 20 kH (±3db) |
| Signal-to-noise Ratio |
83dB Typ. |
| Total Harmonic Distortion |
0.014% Typ. |
| Line Output |
.75V RMS |
top
of page
Environmental
| Ambient Temperature |
|
Operating
|
5° to 50° C (41° to 122° F) |
Storage
|
-10° to 60° C (14° to 140° F) |
Shipping
|
-40° to 65° C (-40° to 149° F) |
| Relative Humidity |
|
Operating
|
8% to 80% |
Storage/Shipping
|
5% to 95% |
| Acoustical Noise |
<46dB |
top
of page
Power
| DC Voltage and Current Requirements |
5V ±5%, 12V ±5% |
Physical
| Height |
5.75" (146mm) |
| Width |
1.6" (41.5mm) |
| Depth |
7.6" (193mm) |
| Weight |
1.67 lbs (0.76kg) |
top
of page
Connectors
| Power Connector |
4 Pin (use IRISO Elec. P/N9047B-54Z12-GT or equivalent) |
| SCSI Interface Connector |
50 Pin SCSI Standard |
| Analog Audio Line Output Connector |
3 Pin Standard (use matching housing by Kyocera Elco or equivalent -
P/N608283303815000) |
top
of page
Regulatory
The XM-6401B CD-ROM has been
certified by the following regulatory agencies:
- UL
- CSA
- TUV
- FCC Class B
- CE
- CB
- DHHS
|
top of page
|